目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 330 RM - Leader pin bushings short-headed style
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs330rm.prj},{NB=FS330/32x42/RM},{TYPE=FS330},{COMPANY=MSP},{BS3P=181},{D1=32},{D3=48},{D4=48},{D5=56},{D8=-},{D8X=0},{R=33,5},{RX=33.5},{M=8},{MX=8},{L=42},{L2=30},{L3=12},{RT=METERCOAT coating},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
M
Diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
FS330/19x35/RM
FS330/19x35/RM
FS330
MSP
19
32
32
40
8
35
23
12
FS330/20x35/RM
FS330/20x35/RM
FS330
MSP
20
32
32
40
8
35
23
12
FS330/24x35/RM
FS330/24x35/RM
FS330
MSP
24
40
40
48
8
35
23
12
FS330/25x35/RM
FS330/25x35/RM
FS330
MSP
25
40
40
48
8
35
23
12
FS330/30x42/RM
FS330/30x42/RM
FS330
MSP
30
48
48
56
8
42
30
12
FS330/32x42/RM
FS330/32x42/RM
FS330
MSP
32
48
48
56
8
42
30
12
FS330/38x52/RM
FS330/38x52/RM
FS330
MSP
38
58
58
66
8
52
37
15
FS330/40x52/RM
FS330/40x52/RM
FS330
MSP
40
58
58
66
8
52
37
15
FS330/48x65/RM
FS330/48x65/RM
FS330
MSP
48
70
70
80
8
65
47
18
FS330/50x65/RM
FS330/50x65/RM
FS330
MSP
50
70
70
80
8
65
47
18
FS330/60x80/RM
FS330/60x80/RM
FS330
MSP
60
85
85
95
8
80
60
20
FS330/63x80/RM
FS330/63x80/RM
FS330
MSP
63
85
85
95
8
80
60
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求