目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Stainless Steel Vulcanized with Mounting strap
MOVET
Leveling Feet
Stainless Steel / Vulcanized
Spindle Diameter M20
Base Diameter 91-11mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_vulkanisiert/durchmesser_spindel_m20/durchmesserbereich_fussplatte_91_110mm/edelstahl_vulcanized_mit_bef_m20_d100_asmtab.prj},{NB=MOVET+45825134/F(hoch0)},{TYP=45825134/F},{BESTNR=4061408080205},{LODLEVEL=hoch},{ANG=0.0},{BES=M20X250},{A=42},{B=250},{D=100},{CH=17},{F=M20},{M=20},{G=30},{H=292},{I=69},{SL=15000},{INFO=Download-Link},{PPATH=../../edelstahl_maschinenfuesse/parts/vulcanized_mit_befestigungslasche_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/25100_f_25134_f.pdf},{TYPX=25134/F},{COLVIS=Black},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
minimum installation height maschine-bottom
[mm]
B
usable thread lenght
[mm]
D
base
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
I
[mm]
SL
maschine foot load
[N]
MOVET+4061408089406
45825120/F
4061408089406
M20X75
42
75
100
17
M20
30
117
69
15000
MOVET+4061408034734
45825122/F
4061408034734
M20X100
42
100
100
17
M20
30
142
69
15000
MOVET+4061408026739
45825124/F
4061408026739
M20X125
42
125
100
17
M20
30
167
69
15000
MOVET+4061408028245
45825126/F
4061408028245
M20X150
42
150
100
17
M20
30
192
69
15000
MOVET+4061408080199
45825128/F
4061408080199
M20X175
42
175
100
17
M20
30
217
69
15000
MOVET+4061408027927
45825130/F
4061408027927
M20X200
42
200
100
17
M20
30
242
69
15000
MOVET+4061408077779
45825132/F
4061408077779
M20X225
42
225
100
17
M20
30
267
69
15000
MOVET+4061408080205
45825134/F
4061408080205
M20X250
42
250
100
17
M20
30
292
69
15000
MOVET+4061408126392
45825120/F/EB
4061408126392
M20X75
42
75
100
17
M20
30
117
69
15000
MOVET+4061408126415
45825122/F/EB
4061408126415
M20X100
42
100
100
17
M20
30
142
69
15000
MOVET+4061408126446
45825124/F/EB
4061408126446
M20X125
42
125
100
17
M20
30
167
69
15000
MOVET+4061408126460
45825126/F/EB
4061408126460
M20X150
42
150
100
17
M20
30
192
69
15000
MOVET+4061408126491
45825128/F/EB
4061408126491
M20X175
42
175
100
17
M20
30
217
69
15000
MOVET+4061408126514
45825130/F/EB
4061408126514
M20X200
42
200
100
17
M20
30
242
69
15000
MOVET+4061408126538
45825132/F/EB
4061408126538
M20X225
42
225
100
17
M20
30
267
69
15000
MOVET+4061408126545
45825134/F/EB
4061408126545
M20X250
42
250
100
17
M20
30
292
69
15000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求