目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Stainless Steel Vulcanized with Mounting strap
MOVET
Leveling Feet
Stainless Steel / Vulcanized
Spindle Diameter M16
Base Diameter 51-70mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_vulkanisiert/durchmesser_spindel_m16/durchmesserbereich_fussplatte_51_70mm/edelstahl_vulcanized_mit_befest_m16_d60_asmtab.prj},{NB=MOVET+45824824/F(hoch0)},{TYP=45824824/F},{BESTNR=4061408107063},{LODLEVEL=hoch},{ANG=0.0},{BES=M16X200},{A=35},{B=200},{D=60},{CH=13},{F=M16},{M=16},{G=22},{H=235},{I=45},{SL=7000},{INFO=Download-Link},{PPATH=../../edelstahl_maschinenfuesse/parts/vulcanized_mit_befestigungslasche_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/24510_f_24924_f.pdf},{TYPX=24824/F},{COLVIS=Black},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
minimum installation height maschine-bottom
[mm]
B
usable thread lenght
[mm]
D
base
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
I
[mm]
SL
maschine foot load
[N]
MOVET+4061408107018
45824814/F
4061408107018
M16X75
35
75
60
13
M16
22
110
45
7000
MOVET+4061408107025
45824816/F
4061408107025
M16X100
35
100
60
13
M16
22
135
45
7000
MOVET+4061408107032
45824818/F
4061408107032
M16X125
35
125
60
13
M16
22
160
45
7000
MOVET+4061408107049
45824820/F
4061408107049
M16X150
35
150
60
13
M16
22
185
45
7000
MOVET+4061408107056
45824822/F
4061408107056
M16X175
35
175
60
13
M16
22
210
45
7000
MOVET+4061408107063
45824824/F
4061408107063
M16X200
35
200
60
13
M16
22
235
45
7000
MOVET+4061408125050
45824814/F/EB
4061408125050
M16X75
35
75
60
13
M16
22
110
45
7000
MOVET+4061408125074
45824816/F/EB
4061408125074
M16X100
35
100
60
13
M16
22
135
45
7000
MOVET+4061408125098
45824818/F/EB
4061408125098
M16X125
35
125
60
13
M16
22
160
45
7000
MOVET+4061408121533
45824820/F/EB
4061408121533
M16X150
35
150
60
13
M16
22
185
45
7000
MOVET+4061408125111
45824822/F/EB
4061408125111
M16X175
35
175
60
13
M16
22
210
45
7000
MOVET+4061408125159
45824824/F/EB
4061408125159
M16X200
35
200
60
13
M16
22
235
45
7000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求