4S Diameter 10 mm spring - Extra heavy load springs
Mollificio Bordignon
Metric catalogue
ISO Springs
ISO 10243
4S
Powered by
CAD模型選擇
{mollificiobordignon/metric/iso_springs/iso_10243/4s/4s_10.prj},{NB=4S10045},{CODE=4S10045},{D=10},{D1=5},{L0=44},{R=19.2},{S1=7.5},{F1=144},{S2=11.0},{F2=211},{B=1.90},{H=1.50},{SPB=100},{RWS=0.150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Catalogue number
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke for optimum life 17% L0
[mm]
F1
Load for optimum life 17% L0
[N]
S2
Stroke for long life 25% L0
[mm]
F2
Load for long life 25% L0
[N]
B
Wire section
[mm]
H
Wire section
[mm]
SPB
Springs per box
ⁿ/ₐ
4S10025
4S10025
10
5
25
36.8
4.3
156
6.3
230
1.90
1.50
100
4S10032
4S10032
10
5
32
27.9
5.4
152
8.0
223
1.90
1.50
100
4S10038
4S10038
10
5
38
23.7
6.5
153
9.5
225
1.90
1.50
100
4S10045
4S10045
10
5
44
19.2
7.5
144
11.0
211
1.90
1.50
100
4S10050
4S10050
10
5
51
16.5
8.7
143
12.8
210
1.90
1.50
100
4S10065
4S10065
10
5
64
13.2
10.9
144
16.0
211
1.90
1.50
50
4S10075
4S10075
10
5
76
10.9
12.9
141
19.0
207
1.90
1.50
50
4S10303
4S10303
10
5
305
2.6
51.9
135
76.3
198
1.90
1.50
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求