您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
italiano
English
USG Diameter 1 spring - Heavy load spring
Mollificio Bordignon
Inches catalogue
Oval wire
USG
Powered by
CAD模型選擇
{mollificiobordignon/inch/oval_wire/usg/usg_1.prj},{NB=USG26089INCH},{CODE=USG26089},{D=1},{D1=1/2},{L0=3 1/2},{R=45.6},{S1=0.53},{F1=241.7},{S2=0.70},{F2=319.2},{S3=0.88},{F3=401.3},{SMAX=1.05},{SPB=20},{B=0.224},{H=0.157}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
ⁿ/ₐ
D
Housing Ø
[Inch]
D1
Rod Ø
[Inch]
L0
Free lenght
[Inch]
R
Rate
[lbs/0.1 IN]
S1
Stroke for optimum life 25% L0
[Inch]
F1
Load for optimum life 25% L0
[lbs]
S2
Stroke for long life 35% L0
[Inch]
F2
Load for long life 35% L1
[lbs.]
S3
Stroke max. operating def. 40% L0
[Inch]
F3
Load max. operating def. 40% L0
[lbs.]
SMAX
Max deflection stroke
[Inch]
SPB
Springs per box
ⁿ/ₐ
USG26025INCH
USG26025
1
1/2
1
193.2
0.15
289.8
0.20
386.4
0.25
483.0
0.27
100
USG26032INCH
USG26032
1
1/2
1 1/4
146.5
0.19
278.4
0.25
366.3
0.31
454.2
0.38
50
USG26038INCH
USG26038
1
1/2
1 1/2
120.0
0.23
276.0
0.30
360.0
0.38
456.0
0.45
50
USG26044INCH
USG26044
1
1/2
1 3/4
104.0
0.26
270.4
0.35
364.0
0.44
457.6
0.53
50
USG26051INCH
USG26051
1
1/2
2
87.2
0.30
261.6
0.40
348.8
0.50
436.0
0.60
20
USG26064INCH
USG26064
1
1/2
2 1/2
66.5
0.38
252.7
0.50
332.5
0.63
419.0
0.75
20
USG26076INCH
USG26076
1
1/2
3
54.4
0.45
244.8
0.60
326.4
0.75
408.0
0.90
20
USG26089INCH
USG26089
1
1/2
3 1/2
45.6
0.53
241.7
0.70
319.2
0.88
401.3
1.05
20
USG26102INCH
USG26102
1
1/2
4
40.0
0.60
240.0
0.80
320.0
1.00
400.0
1.20
20
USG26115INCH
USG26115
1
1/2
4 1/2
35.2
0.68
239.4
0.90
316.8
1.13
397.8
1.35
10
USG26127INCH
USG26127
1
1/2
5
31.2
0.75
234.0
1.00
312.0
1.25
390.0
1.50
10
USG26139INCH
USG26139
1
1/2
5 1/2
28.8
0.83
239.0
1.10
316.8
1.38
397.4
1.65
10
USG25152INCH
USG25152
1
1/2
6
25.6
0.90
230.4
1.20
307.2
1.50
384.0
1.80
10
USG26178INCH
USG26178
1
1/2
7
22.4
1.05
235.2
1.40
313.6
1.75
392.0
2.10
10
USG26203INCH
USG26203
1
1/2
8
19.2
1.20
230.4
1.60
307.2
2.00
384.0
2.40
10
USG26305INCH
USG26305
1
1/2
12
12.8
1.80
230.4
2.40
307.2
3.00
384.0
3.60
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求