19013
Molex
Quick Disconnects
Quick Disconnect
InsulKrimp
Powered by
CAD模型選擇
{molex/quick_disconnects/quick_disconnect/insulkrimp/19013.prj},{NB=190130028},{SHA256=PnO/GYvJyryq8rp+7+RdK2Z8w4lbqCzGw4RdDD1sF3s=},{INAME=00187__190130028},{PN=190130028},{DESC=InsulKrimp Fully Insulated Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 18-22 AWG, Expanded Flare, Red Insulator, Tape},{BT=Closed - Brazed},{GENDER=Female},{ORIENTATION=Straight},{WS=18, 20, 22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Barrel Type
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
WS
Wire Size
[AWG]
190130025
190130025
InsulKrimp Fully Insulate...
Closed - Brazed
Female
Straight
18, 20, 22
190130026
190130026
InsulKrimp Fully Insulate...
Closed - Brazed
Female
Straight
18, 20, 22
190130027
190130027
InsulKrimp Fully Insulate...
Closed - Brazed
Female
Straight
18, 20, 22
190130028
190130028
InsulKrimp Fully Insulate...
Closed - Brazed
Female
Straight
18, 20, 22
190130029
190130029
InsulKrimp Fully Insulate...
Closed - Brazed
Female
Straight
14, 16
190130030
190130030
InsulKrimp Fully Insulate...
Closed - Brazed
Female
Straight
14, 16
190130031
190130031
InsulKrimp Fully Insulate...
Closed - Brazed
Female
Straight
14, 16
190130032
190130032
InsulKrimp Fully Insulate...
Closed - Brazed
Female
Straight
14, 16
190130033
190130033
InsulKrimp Fully Insulate...
Closed - Brazed
Female
Straight
10, 12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求