Standard Shape B
Mitsuboshi Belting
Trapezoidal Tooth
AT10
Belt width 25mm
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/at10/belt_width_25mm/standard_shape_b.prj},{NB=AT10-25-20-B (,11,0,0,0,0,,No, ,None,None,)},{STDST=-},{STDRT=20},{DESCR=AT10 - Belt Width 25 mm},{ORDER=AT10-25-20-B},{MATERIAL=Steel},{NT=20},{SOB=},{D1=11},{D2=0},{D3=0},{L1=0},{L2=0},{KW=},{TH=No},{THP= },{THS=None},{THNA=None},{FLA=},{PD=63.66},{OD=61.80},{LA=32},{LB=45},{W=27},{H=2.5},{K=13},{D=40},{HH=2.83},{T=1.6},{DMIN=11},{DMAX=22},{FL=F-166950},{F=69},{M=50},{FD=64.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
LB
Total width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
K
Boss width
[mm]
D
Outside Diameter
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
AT10-25-14-B
-
14
AT10 - Belt Width 25 mm
AT10-25-14-B
Steel
44.56
42.70
32
45
27
2.5
13
30
2.83
1.0
11
25
F-104734
47
34
43.0
AT10-25-15-B
-
15
AT10 - Belt Width 25 mm
AT10-25-15-B
Steel
47.75
45.90
32
45
27
2.5
13
33
2.83
1.6
11
22
F-165136
51
36
47.1
AT10-25-16-B
-
16
AT10 - Belt Width 25 mm
AT10-25-16-B
Steel
50.93
49.05
32
45
27
2.5
13
35
2.83
1.6
11
22
F-165741
57
41
51.5
AT10-25-18-B
-
18
AT10 - Belt Width 25 mm
AT10-25-18-B
Steel
57.30
55.45
32
45
27
2.5
13
37
2.83
1.6
11
22
F-166141
61
41
57.9
AT10-25-20-B
-
20
AT10 - Belt Width 25 mm
AT10-25-20-B
Steel
63.66
61.80
32
45
27
2.5
13
40
2.83
1.6
11
22
F-166950
69
50
64.4
AT10-25-22-B
-
22
AT10 - Belt Width 25 mm
AT10-25-22-B
Steel
70.03
68.15
32
45
27
2.5
13
40
2.83
1.6
15
28
F-167453
74
53
68.3
AT10-25-24-B
-
24
AT10 - Belt Width 25 mm
AT10-25-24-B
Steel
76.39
74.55
32
45
27
2.5
13
40
2.83
1.6
15
28
F-168363
83
63
75.7
AT10-25-25-B
-
25
AT10 - Belt Width 25 mm
AT10-25-25-B
Steel
79.58
77.70
32
45
27
2.5
13
40
2.83
1.6
15
28
F-168666
86
66
81.1
AT10-25-26-B
-
26
AT10 - Belt Width 25 mm
AT10-25-26-B
Steel
82.76
80.90
32
45
27
2.5
13
45
2.83
1.6
15
28
F-168666
86
66
81.1
AT10-25-28-B
-
28
AT10 - Belt Width 25 mm
AT10-25-28-B
Steel
89.13
87.25
32
45
27
2.5
13
45
2.83
1.6
15
30
F-169375
93
75
87.8
AT10-25-30-B
-
30
AT10 - Belt Width 25 mm
AT10-25-30-B
Steel
95.49
93.65
32
45
27
2.5
13
45
2.83
1.6
18
30
F-169978
99
78
93.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求