SL-HGNAJS, SH-HGNAJS, SHD-HGNAJS - Precision Cleaning Thick Hinge Bases - A Dimension Compact - Concave Shape Type - W, H Configurable
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_hgnajs.prj},{NB=SL-HGNAJS12-T22-W8-H27},{CO=SL},{D=12},{TS=22},{W=8},{W1=[8:25/1]},{H=27},{A=65},{F=55},{E=42},{K=14},{S=10},{DD=5.5},{ALT1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
A
[mm]
F
[mm]
E
[mm]
K
[mm]
S
[mm]
DD
d
[mm]
C
[mm]
SL-HGNAJS4-T12-W4-H17
SL-HGNAJS4-T12-W4-H17
4
32
25
16
10
5
4.5
3
SL-HGNAJS5-T16-W4-H19
SL-HGNAJS5-T16-W4-H19
5
38
30
22
12
5
4.5
4
SL-HGNAJS6-T16-W5-H19
SL-HGNAJS6-T16-W5-H19
6
38
30
22
12
5
4.5
4
SL-HGNAJS8-T19-W6-H25
SL-HGNAJS8-T19-W6-H25
8
50
40
30
14
10
5.5
5
SL-HGNAJS10-T19-W8-H25
SL-HGNAJS10-T19-W8-H25
10
65
55
42
14
10
5.5
5
SL-HGNAJS12-T22-W8-H27
SL-HGNAJS12-T22-W8-H27
12
65
55
42
14
10
5.5
6
SL-HGNAJS13-T22-W8-H27
SL-HGNAJS13-T22-W8-H27
13
65
55
42
14
10
5.5
6
SL-HGNAJS14-T25-W12-H29
SL-HGNAJS14-T25-W12-H29
14
65
55
42
15
15
6.5
7
SL-HGNAJS15-T25-W12-H29
SL-HGNAJS15-T25-W12-H29
15
65
55
42
15
15
6.5
7
SL-HGNAJS16-T25-W12-H29
SL-HGNAJS16-T25-W12-H29
16
65
55
42
15
15
6.5
7
SL-HGNAJS20-T30-W15-H35
SL-HGNAJS20-T30-W15-H35
20
75
60
45
18
15
9.0
8
SL-HGNAJS25-T38-W15-H39
SL-HGNAJS25-T38-W15-H39
25
75
60
45
18
15
9.0
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求