SL-HBNUS, SH-HBNUS, SHD-HBNUS - Precision Cleaning Hinge Bases - Mounting Hole in the Center Narrow - Notched - Counterbored Hole
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_hbnus.prj},{NB=SL-HBNUS8-W6-H20},{CO=DE},{D=8},{W=6},{H=20},{A=20},{P=12},{B=8},{C=4},{S=12},{M1=4},{M2=6.000},{M3=8.100},{M4=0.660}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
型号
ⁿ/ₐ
D
Dh7
[mm]
A
[mm]
P
[mm]
B
[mm]
C
[mm]
S
[mm]
M
ⁿ/ₐ
SL-HBNUS4-W4-H15
SL-HBNUS4-W4-H15
4
16
10
4
3
10
M3
SL-HBNUS5-W4-H15
SL-HBNUS5-W4-H15
5
16
10
4
3
10
M3
SL-HBNUS6-W6-H20
SL-HBNUS6-W6-H20
6
20
12
6
4
12
M4
SL-HBNUS8-W6-H20
SL-HBNUS8-W6-H20
8
20
12
8
4
12
M4
SL-HBNUS10-W6-H20
SL-HBNUS10-W6-H20
10
20
12
10
4
12
M4
SL-HBNUS12-W10-H30
SL-HBNUS12-W10-H30
12
28
14
12
5
14
M5
SL-HBNUS13-W10-H30
SL-HBNUS13-W10-H30
13
28
14
13
5
14
M5
SL-HBNUS14-W12-H30
SL-HBNUS14-W12-H30
14
32
16
14
5
14
M5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求