SL-AJLCSTYS, SH-AJLCSTYS, SHD-AJLCSTYS, SL-AJLCTYS, SH-AJLCTYS, SHD-AJLCTYS - Precision Cleaning Locating Screw Stopper Blocks - L-Shaped Widthways Adjustable Type - Coarse Thread
Misumi
FA工厂自动化
15_定位导向零件/柱塞
Powered by
CAD模型選擇
{misumi/metric/15_locating_components/sl_ajlcstys.prj},{NB=SL-AJLCTYS6-15},{CO=SL},{TRS=CT},{M=6},{HS=15},{HA=15,20},{H1=6},{T=10},{MC=6x1.0},{MCM=1.00},{MF=6x0.75},{MFM=0.75},{L=32},{W=10},{P=10},{S=8},{DD1=8.0},{DD2=4.5},{LL=4.5},{C=2},{G=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
型号
ⁿ/ₐ
M
ⁿ/ₐ
MP
M x孔距
ⁿ/ₐ
L
[mm]
W
[mm]
P
[mm]
S
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
LL
l
[mm]
C
[mm]
G
[mm]
SL-AJLCTYS3-10
SL-AJLCTYS3-10
3
3x0.5
28
8
10
6
6.5
3.5
3.5
2
13
SL-AJLCTYS4-10
SL-AJLCTYS4-10
4
4x0.7
28
8
10
6
6.5
3.5
3.5
2
13
SL-AJLCTYS5-15
SL-AJLCTYS5-15
5
5x0.8
32
10
10
8
8.0
4.5
4.5
2
17
SL-AJLCTYS6-15
SL-AJLCTYS6-15
6
6x1.0
32
10
10
8
8.0
4.5
4.5
2
17
SL-AJLCTYS8-20
SL-AJLCTYS8-20
8
8x1.25
55
20
16
10
11.0
6.5
6.5
5
31
SL-AJLCTYS10-20
SL-AJLCTYS10-20
10
10x1.5
55
20
16
10
11.0
6.5
6.5
5
31
SL-AJLCTYS12-20
SL-AJLCTYS12-20
12
12x1.75
55
20
16
10
11.0
6.5
6.5
5
31
SL-AJLCTYS16-30
SL-AJLCTYS16-30
16
16x2.0
75
30
20
15
14.0
9.0
9.0
7
45
SL-AJLCTYS20-30
SL-AJLCTYS20-30
20
20x2.5
75
30
20
15
14.0
9.0
9.0
7
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求