B70 , B72 ,B73 ,B72 B - Angular Contact Ball Bearings -Single Type-
Misumi
FA工厂自动化
12_轴承固定座/轴承
Powered by
CAD模型選擇
{misumi/metric/12_bearing_holders/b7000.prj},{NB=B7206B},{BN=B7206B},{MAT=52100 Bearing Steel},{DD=30},{D=62},{B=16},{RR=1.0},{RR1=0.60},{CR=22.70},{COR=13.50},{RRPPMM=11000},{PCA=27.5},{DS=34.5},{DDHH=56.5},{R=1.0},{MASS=197},{D2=5.1200},{D3=2.5580},{DD1=9.6000},{DD2=9.4560},{RR2=6.8758},{BN1=A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BN
轴承型号
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
DIA
内-外径
ⁿ/ₐ
DD
d
[mm]
D
[mm]
B
[mm]
RR
r (Min.)
[mm]
RR1
r1 (Min.)
[mm]
CR
基本额定负载Cr(动态)
[Kn]
COR
基本额定负载Cor(静态)
[Kn]
RRPPMM
Allowable Rotational Speed rpm (Reference)
ⁿ/ₐ
PCA
作用点a
ⁿ/ₐ
DS
安装尺寸 Ds (Min.)
[mm]
DDHH
Relative Dimensions dh (Max.)
[mm]
R
Relative Dimensions R (Max.)
ⁿ/ₐ
MASS
重量(参考)
[g]
B7000
B7000
B7000
B7000
SUJ2
10-26
10
26
8
0.3
0.15
5.35
2.60
23200
9.2
12.5
23.5
0.3
23
B7200
B7200
B7200
B7200
SUJ2
10-30
10
30
9
0.6
0.30
5.40
2.71
22400
10.3
15.0
25.0
0.6
29
B7200B
B7200B
B7200B
B7200B
SUJ2
10-30
10
30
9
0.6
0.30
5.50
2.52
24000
13.0
12.5
25.5
0.6
29
B7001
B7001
B7001
B7001
SUJ2
12-28
12
28
8
0.3
0.15
5.80
2.98
20800
9.8
14.5
25.5
0.3
25
B7201
B7201
B7201
B7201
SUJ2
12-32
12
32
10
0.6
0.30
8.00
4.05
20000
11.4
17.0
27.0
0.6
37
B7201B
B7201B
B7201B
B7201B
SUJ2
12-32
12
32
10
0.6
0.30
7.75
3.65
21000
14.0
14.5
27.5
6.0
36
B7301
B7301
B7301
B7301
SUJ2
12-37
12
37
12
1.0
0.60
11.20
5.25
23000
13.0
17.5
31.5
1.0
44
B7002
B7002
B7002
B7002
SUJ2
15-32
15
32
9
0.3
0.15
6.10
3.45
18400
11.3
17.5
29.5
0.3
35
B7202
B7202
B7202
B7202
SUJ2
15-35
15
35
11
0.6
0.30
8.65
4.65
17600
12.7
20.0
30.0
0.6
46
B7202B
B7202B
B7202B
B7202B
SUJ2
15-35
15
35
11
0.6
0.30
9.25
4.35
18000
16.0
17.5
30.5
0.6
46
B7003
B7003
B7003
B7003
SUJ2
17-35
17
35
10
0.3
0.15
6.40
3.80
16800
12.5
19.5
32.5
0.3
46
B7203
B7203
B7203
B7203
SUJ2
17-40
17
40
12
0.6
0.30
10.80
6.00
15200
14.2
22.0
35.0
0.6
67
B7203B
B7203B
B7203B
B7203B
SUJ2
17-40
17
40
12
0.6
0.30
12.20
6.10
17000
18.0
19.5
35.5
0.6
66
B7303
B7303
B7303
B7303
SUJ2
17-47
17
47
14
1.0
0.60
15.90
8.65
18000
16.0
22.5
41.5
1.0
107
B7004
B7004
B7004
B7004
SUJ2
20-42
20
42
12
0.6
0.30
10.80
6.60
14400
14.9
25.0
37.0
0.6
80
B7204
B7204
B7204
B7204
SUJ2
20-47
20
47
14
1.0
0.60
14.50
8.30
13600
16.7
26.0
41.0
1.0
109
B7204B
B7204B
B7204B
B7204B
SUJ2
20-47
20
47
14
1.0
0.60
12.20
6.10
15000
21.5
24.5
41.5
1.0
102
B7304
B7304
B7304
B7304
SUJ2
20-52
20
52
15
1.1
0.60
18.70
10.40
16000
18.0
27.0
45.0
1.0
138
B7005
B7005
B7005
B7005
SUJ2
25-47
25
47
12
0.6
0.30
11.30
7.40
12800
16.4
30.0
42.0
0.6
93
B7205
B7205
B7205
B7205
SUJ2
25-52
25
52
15
1.0
0.60
16.20
10.30
11200
18.6
31.0
46.0
1.0
130
B7205B
B7205B
B7205B
B7205B
SUJ2
25-52
25
52
15
1.0
0.60
16.40
9.40
12000
24.0
29.5
46.5
1.0
129
B7305
B7305
B7305
B7305
SUJ2
25-62
25
62
17
1.1
0.60
26.40
15.80
13000
21.0
32.0
55.0
1.0
230
B7006
B7006
B7006
B7006
SUJ2
30-55
30
55
13
1.0
0.60
14.50
10.10
10400
18.8
36.0
49.0
1.0
135
B7206
B7206
B7206
B7206
SUJ2
30-62
30
62
16
1.0
0.60
22.50
14.80
9600
21.3
36.0
56.0
1.0
197
B7206B
B7206B
B7206B
B7206B
SUJ2
30-62
30
62
16
1.0
0.60
22.70
13.50
11000
27.5
34.5
56.5
1.0
197
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Multiple rotary joint
Metalwork
21.07.2022
CB - 内六角螺栓
Misumi
09.09.2019
WSSB, WSSM, WSSS,WSSA,WSSAB - 金属垫圈 -普通级 T尺寸选择型-
Misumi
07.06.2021
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
B6_ _ _ZZ, SB6_ _ _ZZ - 深沟滚珠轴承 - 双密封型
Misumi
03.06.2021
CB - 内六角螺栓
Misumi
09.09.2019
CBSS, CBSM, CBSA, CBSR, CBSTS - 超短头内六角螺栓
Misumi
29.05.2023
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
10.08.2021
LBNR, LBNL, SLBNR, SLBNL, KNTR, KNTL, SKNTR - 螺帽
Misumi
03.06.2021
NEFS6-3030, NEFSB6-3030, NEFSY6-3030, EFS6-3030, EFSB6-3030, HFS6-3030, HFS...
Misumi
16.05.2024
WY, WR, WF, WL, WT, WM, WH, WB - 压缩弹簧
Misumi
03.06.2021
SFJW, SSFJW, PSFJW, PSSFJW, RSFJW, RSSFJW, SFUW, SSFUW, PSFUW, PSSFUW, PSFG...
Misumi
27.05.2023
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LH...
Misumi
16.11.2023
NLSBG, LSBG, PLSBG, BLSBG, SLSBG, ALSBG, ABLSBG - 六角支柱 - 单侧外螺纹单侧内螺纹 - - L尺寸...
Misumi
29.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求