ES-SSELBWML,ES-SSEL2BWML,ES-RSELBWML,ES-RSEL2BWML - ES Miniature Linear Guides - Wide Rails - Wide Long Blocks (Light Preload) (RoHS Compliant) Light Preload High Grade - L Configurable Type
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/es_sselbwml_asmtab.prj},{NB=ES-SSELBWML12-81},{ST=S},{MAT=S},{MX=},{NOB=},{H=12},{GREASE=},{LS=81},{W=40},{L1=51.6},{B=33},{C=24},{SLL=M4},{L2=40.6},{K=9},{CBB=0.3},{W1=18},{W2=11.0},{H1=7.5},{CAA=0.5},{DD1DD2HH=3.5x6x4.5},{F=30},{ALT1=},{MC=M4},{PPATH=selbwm_series/selbwm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
SLL
S
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
ES-SSELBWML9-81
ES-SSELBWML9-81
ES-SSELBWML
9
36
43.5
29
19
M4
32.5
7
0.3
14
11.0
5.2
0.5
3.5x6x3.2
30
10.5
ES-SSELBWML12-81
ES-SSELBWML12-81
ES-SSELBWML
12
40
51.6
33
24
M4
40.6
9
0.3
18
11.0
7.5
0.5
3.5x6x4.5
30
10.5
ES-SSELBWML14-111
ES-SSELBWML14-111
ES-SSELBWML
14
51
61.6
44
28
M4
47.4
11
0.5
24
13.5
8.0
0.5
4.5x8x4.5
40
15.5
ES-SSELBWML16-111
ES-SSELBWML16-111
ES-SSELBWML
16
74
74.9
65
35
M5
59.9
13
0.5
42
16.0
9.5
0.5
4.5x8x4.5
40
15.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求