SL-SSTHCNL, SH-SSTHCNL, SHD-SSTHCNL - Precision Cleaning Shaft Supports - Bracket Shaped Thick Holder - Long Guide Type - Compact Flange
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_ssthcnl_asmtab.prj},{NB=SL-SSTHCNL25},{CO=DE},{D=25},{N=7.5},{L=38},{L1=57},{D1=40},{H=68},{T=8},{LL=23},{LL1=19},{M=M5},{M1=5},{P=55},{K=53},{W=45},{P1=45},{F=30},{DD1=6.6},{ALT=},{PPATH=sl_ssthcnl/sl_ssthcnl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
D
[mm]
N
Sleeve Thickness (N)
[mm]
L1
[mm]
D1
[mm]
H
[mm]
T
[mm]
LL1
l1
[mm]
M
M(粗牙螺纹)
ⁿ/ₐ
P
[mm]
K
[mm]
W
[mm]
P1
[mm]
F
[mm]
DD1
d1
[mm]
SL-SSTHCNL12
SL-SSTHCNL12
12
5.0
30
22
40
6
15
M4
32
32
25
28
16
4.5
SL-SSTHCNL16
SL-SSTHCNL16
16
6.0
48
28
50
6
16
M4
40
39
32
33
22
5.5
SL-SSTHCNL20
SL-SSTHCNL20
20
7.5
48
35
63
8
16
M5
50
48
40
42
25
6.6
SL-SSTHCNL25
SL-SSTHCNL25
25
7.5
57
40
68
8
19
M5
55
53
45
45
30
6.6
SL-SSTHCNL30
SL-SSTHCNL30
30
7.5
57
45
73
10
19
M6
60
58
50
48
35
6.6
SL-SSTHCNL35
SL-SSTHCNL35
35
10.0
75
55
89
10
25
M6
72
70
67
58
42
9.0
SL-SSTHCNL40
SL-SSTHCNL40
40
15.0
75
70
104
12
25
M8
87
80
76
68
54
9.0
SL-SSTHCNL50
SL-SSTHCNL50
50
15.0
75
80
114
12
25
M8
97
90
86
73
64
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求