SL-SHSWS, SH-SHSWS, SHD-SHSWS, SL-SHSWA, SH-SHSWA - Precision Cleaning Shaft Supports - Bottom Mount - Side Slit
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_shsws_asmtab.prj},{NB=SL-SHSWS16-25},{MAT=304},{CM=SL},{D=16},{HS=25},{ALT1=-},{HC=0.0},{L=34},{TS=12},{TA=12},{L1=23},{E=11.5},{M=M4 Depth 8},{M1=M4},{DD=4.5},{THMD=4},{THDMIN=3.242},{DEP=8},{DD1=8.0},{LL=4.5},{C=2.0},{HM=12.000},{H0=12},{HH=25,'25',30,'30',40,'40'},{HC1=(25:30/0.1),(30:40/0.1)},{PPATH=sl_shsws/sl_shsws_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
型号
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
[mm]
L
[mm]
H1
[mm]
TS
[mm]
T
[mm]
TA
[mm]
L1
[mm]
E
[mm]
M
M 紧固螺栓
ⁿ/ₐ
M1
ⁿ/ₐ
DD
d
[mm]
DEP
深度
[mm]
DD1
d1
[mm]
LL
l
[mm]
C
[mm]
SL-SHSWS8-25
SL-SHSWS8-25
1根内六角螺栓(SUS304)
8
26
32.0
12
12
12
16
8.0
M4深度8
M4
4.5
8
8.0
4.5
2.0
SL-SHSWS10-25
SL-SHSWS10-25
1根内六角螺栓(SUS304)
10
32
34.0
12
12
12
20
10.0
M4深度8
M4
4.5
8
8.0
4.5
2.0
SL-SHSWS12-25
SL-SHSWS12-25
1根内六角螺栓(SUS304)
12
32
35.0
12
12
12
20
10.0
M4深度8
M4
4.5
8
8.0
4.5
2.0
SL-SHSWS13-25
SL-SHSWS13-25
1根内六角螺栓(SUS304)
13
32
36.0
12
12
12
21
10.5
M4深度8
M4
4.5
8
8.0
4.5
2.0
SL-SHSWS15-25
SL-SHSWS15-25
1根内六角螺栓(SUS304)
15
34
37.0
12
12
12
23
11.5
M4深度8
M4
4.5
8
8.0
4.5
2.0
SL-SHSWS16-25
SL-SHSWS16-25
1根内六角螺栓(SUS304)
16
34
37.0
12
12
12
23
11.5
M4深度8
M4
4.5
8
8.0
4.5
2.0
SL-SHSWS18-30
SL-SHSWS18-30
1根内六角螺栓(SUS304)
18
44
45.0
16
16
15
28
14.0
M6 深度12
M6
6.6
12
11.0
6.5
2.0
SL-SHSWS20-30
SL-SHSWS20-30
1根内六角螺栓(SUS304)
20
50
45.0
16
16
15
34
17.0
M6 深度12
M6
6.6
12
11.0
6.5
2.0
SL-SHSWS25-30
SL-SHSWS25-30
1根内六角螺栓(SUS304)
25
50
48.0
16
16
15
36
18.0
M6 深度12
M6
6.6
12
11.0
6.5
2.0
SL-SHSWS30-40
SL-SHSWS30-40
1根内六角螺栓(SUS304)
30
70
61.0
22
22
20
48
24.0
M8深度16
M8
9.0
16
14.0
9.0
3.0
SL-SHSWS35-40
SL-SHSWS35-40
1根内六角螺栓(SUS304)
35
70
64.0
22
22
20
48
24.0
M8深度16
M8
9.0
16
14.0
9.0
3.0
SL-SHSWS40-40
SL-SHSWS40-40
1根内六角螺栓(SUS304)
40
76
67.0
22
22
20
56
28.0
M8深度16
M8
9.0
16
14.0
9.0
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求