SAHDEU,PSAHDEU - Linear Shafts / Stepped on One Side / External Thread / Internal Thread / Undercut / Flat / Radial Bore / h6,h7 / cf53 / EN1.1213 With Cross-Drilled Hole
Misumi
FA工厂自动化
01_导向轴
Powered by
CAD模型選擇
{misumi/metric/01_linear_shafts/sahdeu.prj},{NB=SAHDEU15-25-F5-M5-N3-H4},{DTS=h6},{MAT=Cf53},{D=15},{ALT1=},{L=25.0},{F=5},{ALT11=},{MMC=0},{MMS=0},{M=5},{ALT14=},{NSC=0},{N=3},{H=4},{ALT4=},{FC=0},{WFC=0},{A=0},{E=0},{ALT5=},{RC=0},{WRC=0},{YALT5=0},{ALT19=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
ST
表面处理
ⁿ/ₐ
D
[mm]
DD
d
[mm]
Y
(Y)最大
[mm]
LSC
左侧C
[mm]
RSC
右侧C
[mm]
HHALT4
h
[mm]
BB1
b1
[mm]
HHALT5
h
[mm]
SAHDEU8-25-F5-M5-N3-H4
SAHDEU8-25-F5-M5-N3-H4
SAHDEU
Cf53
-
8
3
500
0.5
0.5
0
0
0.0
SAHDEU10-25-F5-M5-N3-H4
SAHDEU10-25-F5-M5-N3-H4
SAHDEU
Cf53
-
10
3
500
0.5
0.5
0
0
0.0
SAHDEU12-25-F5-M5-N3-H4
SAHDEU12-25-F5-M5-N3-H4
SAHDEU
Cf53
-
12
3
500
0.5
0.5
0
0
0.0
SAHDEU13-25-F5-M5-N3-H4
SAHDEU13-25-F5-M5-N3-H4
SAHDEU
Cf53
-
13
4
500
0.5
0.5
0
0
0.0
SAHDEU15-25-F5-M5-N3-H4
SAHDEU15-25-F5-M5-N3-H4
SAHDEU
Cf53
-
15
4
500
0.5
0.5
0
0
0.0
SAHDEU16-25-F5-M5-N4-H4
SAHDEU16-25-F5-M5-N4-H4
SAHDEU
Cf53
-
16
4
500
0.5
0.5
0
0
0.0
SAHDEU18-25-F5-M5-N4-H5
SAHDEU18-25-F5-M5-N4-H5
SAHDEU
Cf53
-
18
6
500
0.5
0.5
0
0
0.0
SAHDEU20-25-F5-M5-N4-H5
SAHDEU20-25-F5-M5-N4-H5
SAHDEU
Cf53
-
20
6
500
1.0
1.0
0
0
0.0
SAHDEU25-26-F5-M5-N4-H6
SAHDEU25-26-F5-M5-N4-H6
SAHDEU
Cf53
-
25
7
500
1.0
1.0
0
0
0.0
SAHDEU30-31-F5-M6-N6-H6
SAHDEU30-31-F5-M6-N6-H6
SAHDEU
Cf53
-
30
7
500
1.0
1.0
0
0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求