MCQV2 - ISO-15552 標準氣壓缸
MINDMAN
執行元件
標準氣壓缸
MCQV2-ISO-15552 標準氣壓缸
Powered by
CAD模型選擇
{mindman/air_cylinders/standard_cylinders/mcqv2/mcqv2_asmtab.prj},{NB=MCQV2-11-63-50},{IDNR=},{MODEL=MCQV2},{STYLE=11},{TUBE=63},{STROKE=50},{ASTROKE=0},{POS=0},{MAGNET=},{TYPE=},{MT=},{JOINT=},{SWITCH=},{NSW=},{WL=},{A=32},{AA=20.0},{AB=32.0},{AC=15.0},{AD=10},{AE=M16 x 1.5},{AF=40},{AR=8},{AS=24},{XB=121},{B1=16},{B2=24},{B3=8.0},{C=37},{DD=G 3/8},{E=M16 x 1.5},{G=20},{H=45},{I=26.0},{IA=0},{IB=0},{J=4},{K=33.0},{L=16.0},{NB1=0},{O=56.5},{R=8.0},{S=M8 x 1.25},{U=8.0},{UC=4.5},{UD=16},{X=78},{XZ=194},{XZB=158},{XZM=195},{XZN=259},{XZP=190.0},{XZQ=242},{XZT=190},{XLY=185},{XZF=137},{XMAG=30},{TK=28},{ROTS=25.000},{PPATH=assemblies/mcqv2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
A
[mm]
AA
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
ⁿ/ₐ
AF
[mm]
AR
[mm]
AS
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
C
[mm]
DD
ⁿ/ₐ
E
ⁿ/ₐ
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
O
[mm]
R
[mm]
S
ⁿ/ₐ
U
[mm]
UC
[mm]
UD
[mm]
X
[mm]
Z
[mm]
ZB
[mm]
ZM
[mm]
ZN
[mm]
ZP
[mm]
ZQ
[mm]
MCQV2-11-32-50
MCQV2
32
22
16.0
26.0
12.0
7
M10 x 1.25
20
5
17
94
10
17
4.0
26
G 1/8
M10 x 1.25
12
30
20.0
4
30.5
20.0
32.5
5.0
M6 x 1.0
4.5
4.5
12
47
146
120
146
190
146.0
184
MCQV2-11-40-50
MCQV2
40
24
20.0
27.0
12.0
7
M12 x 1.25
30
6
19
105
13
19
6.5
30
G 1/4
M12 x 1.25
16
35
20.5
4
34.0
14.5
38.0
6.0
M6 x 1.0
5.3
4.5
12
55
163
135
165
213
162.0
206
MCQV2-11-50-50
MCQV2
50
32
18.0
34.0
15.0
10
M16 x 1.5
40
8
24
106
16
24
6.0
37
G 1/4
M16 x 1.5
20
40
28.0
4
31.0
16.0
46.5
8.0
M8 x 1.25
8.5
4.5
16
65
179
143
180
244
177.0
227
MCQV2-11-63-50
MCQV2
63
32
20.0
32.0
15.0
10
M16 x 1.5
40
8
24
121
16
24
8.0
37
G 3/8
M16 x 1.5
20
45
26.0
4
33.0
16.0
56.5
8.0
M8 x 1.25
8.0
4.5
16
78
194
158
195
259
190.0
242
MCQV2-11-80-50
MCQV2
80
40
32.0
41.0
20.0
14
M22 x 1.5
50
13
32
128
21
30
10.0
46
G 3/8
M20 x 1.5
25
45
32.5
4
35.5
20.5
72.0
10.0
M10 x 1.5
9.0
4.5
18
95
218
174
220
300
215.0
287
MCQV2-11-100-50
MCQV2
100
40
30.0
46.0
20.0
14
M22 x 1.5
50
13
32
138
21
30
10.0
51
G 1/2
M20 x 1.5
25
55
37.5
4
37.0
19.0
89.0
10.0
M10 x 1.5
13.0
4.5
18
115
233
189
240
320
235.0
305
MCQV-11-125-50
MCQV
125
54
38.0
55.0
30.0
18
M30 x 1.5
60
0
0
160
27
41
13.0
65
G 1/2
M27 x 2.0
32
60
0.0
6
40.0
25.0
110.0
13.5
M12 x 1.75
11.0
0.0
22
140
285
225
290
398
280.0
372
MCQV-11-160-50
MCQV
160
72
38.0
71.0
30.0
18
M30 x 1.5
60
0
0
180
36
55
16.0
80
G 3/4
M36 x 2.0
40
65
0.0
6
50.0
30.5
140.0
18.0
M16 x 2.0
12.0
0.0
27
182
338
260
340
484
331.0
441
MCQV-11-200-50
MCQV
200
72
40.5
94.5
42.5
20
M30 x 2.0
60
0
0
180
36
55
16.0
95
G 3/4
M36 x 2.0
40
75
0.0
6
56.0
36.5
175.0
18.0
M16 x 2.0
12.0
0.0
28
220
353
275
370
514
369.5
482
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求