MCKJQ - 薄型(治具)氣壓缸
MINDMAN
執行元件
薄型(治具)氣壓缸
薄型(治具)氣壓缸
MCKJQ-薄型(治具)不旋轉氣壓缸
Powered by
CAD模型選擇
{mindman/air_cylinders/compact_cylinders/compact_cylinders/mckjq/mckjq_asmtab.prj},{NB=MCKJQ-11-20-5 },{MODEL=MCKJQ},{ST=5-200},{STYLE=11},{TUBE=20},{STROKE=5},{POS=0},{MG=},{MT=},{PT=},{SWITCH=},{NSW=},{C=7},{D=21},{E=36},{G=2.0},{H=M5 x 0.8},{I=47},{J=11.24},{K=10},{L=4.5},{M=25.5},{N=5.5},{O=0.0},{OA=M6 x 1.0},{Z=0},{OB=9.0},{RA=10},{RB=7.0},{T=0},{X=14.0},{Y=8.8},{C1=12.0},{H1=5},{L1=18.5},{L2=28.5},{X1=14.0},{B1=13},{MM=M8x1.25},{PPATH=assemblies/mckjq_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
型式
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
A
[mm]
B
[mm]
F
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
H
ⁿ/ₐ
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
Q
[mm]
Z
[mm]
X
[mm]
C1
[mm]
H1
[mm]
L1
[mm]
B1
[mm]
MM
ⁿ/ₐ
MCKJQ-11-12-5
MCKJQ
12
25.5
22.0
5.0
6
15
25
1.5
M3 x 0.5
32
6.74
6
3.5
15.5
3.5
0.0
12.5
0
10.5
9.0
4
14.0
8
M5x0.8
MCKJQ-11-16-5
MCKJQ
16
27.0
23.5
5.0
8
19
29
1.5
M4 x 0.7
38
8.96
8
3.5
20.0
3.5
0.0
14.0
0
12.0
10.0
5
15.5
10
M6x1.0
MCKJQ-11-20-5
MCKJQ
20
32.0
27.5
5.5
7
21
36
2.0
M5 x 0.8
47
11.24
10
4.5
25.5
5.5
0.0
17.0
0
14.0
12.0
5
18.5
13
M8x1.25
MCKJQ-11-25-5
MCKJQ
25
35.5
30.5
5.5
12
22
40
2.0
M6 x 1.0
52
13.52
12
5.0
28.0
5.5
0.0
19.0
0
17.5
15.0
6
22.5
17
M10x1.25
MCKJQ-11-32-5
MCKJQ
32
39.0
32.0
5.5
13
28
45
2.0
M8 x 1.25
60
15.76
14
7.0
34.0
5.5
4.5
20.5
14
23.5
20.5
8
28.5
22
M14x1.5
MCKJQ-11-40-5
MCKJQ
40
36.5
29.5
8.0
13
28
52
2.0
M8 x 1.25
70
15.76
14
7.0
40.0
5.5
5.0
11.0
14
23.5
20.5
8
28.5
22
M14x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求