MCJQ2 - 薄型(治具)氣壓缸
MINDMAN
執行元件
薄型(治具)氣壓缸
薄型(治具)氣壓缸
MCJQ2-薄型(治具)氣壓缸
Powered by
CAD模型選擇
{mindman/air_cylinders/compact_cylinders/compact_cylinders/mcjq2/mcjq2_asmtab.prj},{NB=MCJQ2-11-16-5M},{IDNR=MIN},{MODEL=MCJQ2},{TUBE=16},{ST=5-30},{STROKE=5},{POS=0},{STYLE=11},{SWITCH=},{NSW=},{A=34.0},{B=30.5},{C=8},{D=8},{E=38},{F=5.5},{H=M4 x 0.7},{K=6},{L=3.5},{M=28},{N=3.5},{OA=M4 x 0.7},{RA=7},{OB=6.5},{RB=3.5},{T=0.5},{P=M5 x 0.8},{Q=10.0},{V=29},{W=31},{C1=10},{H1=M6 x 1.0},{L1=15.5},{X=12.0},{AS=37.0},{BS=22.5},{CS=8.0},{DS=16},{ES=22},{ACP=10.7},{BCP=11.8},{M1=M},{PPATH=mcjq2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
ⁿ/ₐ
K
[mm]
L
[mm]
M
[mm]
N
[mm]
OA
ⁿ/ₐ
RA
[mm]
OB
[mm]
RB
[mm]
T
[mm]
P
ⁿ/ₐ
Q
[mm]
V
[mm]
W
[mm]
C1
[mm]
H1
ⁿ/ₐ
L1
[mm]
X
[mm]
MCJQ2-11-12-5M
MCJQ2
12
31.5
28.0
6
6
32
6.5
M3 x 0.5
5
3.5
22
3.5
M4 x 0.7
7
6.5
3.5
0.5
M5 x 0.8
11.0
25
28
9
M5 x 0.8
14.0
10.5
MCJQ2-11-16-5M
MCJQ2
16
34.0
30.5
8
8
38
5.5
M4 x 0.7
6
3.5
28
3.5
M4 x 0.7
7
6.5
3.5
0.5
M5 x 0.8
10.0
29
31
10
M6 x 1.0
15.5
12.0
MCJQ2-11-20-5M
MCJQ2
20
36.0
31.5
10
10
47
5.5
M5 x 0.8
8
4.5
36
5.5
M6 x 1.0
10
9.0
7.0
1.0
M5 x 0.8
10.5
36
30
12
M8 x 1.25
18.5
14.0
MCJQ2-11-25-5M
MCJQ2
25
37.5
32.5
12
12
52
5.5
M6 x 1.0
10
5.0
40
5.5
M6 x 1.0
10
9.0
7.0
1.0
M5 x 0.8
11.0
40
35
15
M10 x 1.25
22.5
17.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求