MCJA 4 - 薄型(治具)氣壓缸
MINDMAN
執行元件
薄型(治具)氣壓缸
薄型(治具)氣壓缸
MCJA-雙頭型
Powered by
CAD模型選擇
{mindman/air_cylinders/compact_cylinders/compact_cylinders/mcja_4/mcja_4_asmtab.prj},{NB=MCJA-41-32-5X5},{MODEL=MCJA},{STYLE=41},{TUBE=32},{STROKE1=5},{STROKE2=5},{POS1=0},{POS2=0},{MG=},{PT=},{SWITCH=},{NSW=},{C=3.0},{D=12},{E1=34.0},{E2=0},{F=10},{G=22},{K=3},{KK=M6 x 1 x 12dp.},{LH=48.5},{M=6.9},{N=9 x 7dp., ø5.1 thru, M6 x 1 x 10 dp.},{PA=9.0},{PB=0.0},{T=14},{V=44},{V1=0},{X=4.2},{Y=7.8},{Z=1.0},{AM=15},{AQ=18},{B=17},{H1=25.0},{H2=7.0},{L=6},{Q=M10 x 1.25},{HA=26.0},{AQA=18.0},{QA=M10 x 1.25},{NDMX=9.728},{ANUT=10},{PPATH=assemblies/mcja_4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
S1
[mm]
S2
[mm]
C
[mm]
D
[mm]
EE
ⁿ/ₐ
E1
[mm]
E2
[mm]
F
[mm]
G
[mm]
K
[mm]
KK
ⁿ/ₐ
LH
[mm]
M
[mm]
N
ⁿ/ₐ
PA
[mm]
PB
[mm]
T
[mm]
V
[mm]
V1
[mm]
X
[mm]
Y
[mm]
Z
[mm]
ZB
[mm]
MCJA-41-12-5X5
MCJA
12
17.0
17.0
1.0
6
M5 x 0.8
16.3
23
5
11
3
M3 x 0.5 x 6dp.
0.0
4.3
6.5 x 4.5dp., ø4.3 thru, ...
6.5
6.0
0
25
32
3.2
6.3
1.0
44.0
MCJA-41-16-5X5
MCJA
16
18.5
18.5
1.5
6
M5 x 0.8
19.8
28
5
11
3
M3 x 0.5 x 6dp.
0.0
4.3
6.5 x 4.5dp., ø4.3 thru, ...
7.0
6.5
0
29
38
3.2
6.3
1.0
48.0
MCJA-41-20-5X5
MCJA
20
19.5
19.5
1.5
8
M5 x 0.8
24.0
0
6
15
3
M4 x 0.7 x 8dp.
0.0
4.3
6.5 x 4.5dp., ø4.3 thru, ...
7.5
0.0
0
34
0
3.2
6.3
1.0
50.0
MCJA-41-25-5X5
MCJA
25
21.0
21.0
2.0
10
M5 x 0.8
28.0
0
8
17
3
M5 x 0.8 x 10dp.
0.0
5.1
9 x 7dp., ø5.1 thru, M6 x...
8.0
0.0
0
40
0
4.2
7.8
1.0
54.0
MCJA-41-32-5X5
MCJA
32
24.5
24.5
3.0
12
M5 x 0.8
34.0
0
10
22
3
M6 x 1 x 12dp.
48.5
6.9
9 x 7dp., ø5.1 thru, M6 x...
9.0
0.0
14
44
0
4.2
7.8
1.0
63.0
MCJA-41-40-5X5
MCJA
40
26.0
26.0
3.0
16
Rc 1/8
40.0
0
14
28
3
M8 x 1.25 x 12dp.
56.5
6.9
10.5 x 8dp., ø6.9 thru, M...
10.0
0.0
14
52
0
6.2
10.3
1.6
66.0
MCJA-41-50-5X5
MCJA
50
28.0
28.0
4.0
20
Rc 1/8
48.0
0
17
38
3
M10 x 1.5 x 15dp.
70.0
6.9
11 x 8.5dp., ø6.9 thru, M...
10.0
0.0
19
62
0
6.2
10.8
1.6
74.0
MCJA-41-63-5X5
MCJA
63
32.0
32.0
4.0
20
Rc 1/8
60.0
0
17
40
3
M10 x 1.5 x 15dp.
83.0
6.9
11 x 8.5dp., ø6.9 thru, M...
12.0
0.0
20
75
0
6.2
10.8
1.6
82.0
MCJA-41-80-5X5
MCJA
80
41.0
41.0
5.0
25
Rc 1/4
74.0
0
22
45
4
M14 x 1.5 x 20dp.
102.0
10.5
14 x 10.5dp., ø10.5 thru,...
13.0
0.0
27
94
0
8.2
13.8
1.6
104.0
MCJA-41-100-5X5
MCJA
100
51.0
51.0
5.0
30
Rc 1/4
90.0
0
27
55
4
M18 x 1.5 x 20dp.
122.0
12.3
18.5 x 13dp., ø12.3 thru,...
17.0
0.0
26
114
0
10.2
17.3
2.0
126.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求