MCJA 3 - 薄型(治具)氣壓缸
MINDMAN
執行元件
薄型(治具)氣壓缸
薄型(治具)氣壓缸
MCJA-多位置型
Powered by
CAD模型選擇
{mindman/air_cylinders/compact_cylinders/compact_cylinders/mcja_3/mcja_3_asmtab.prj},{NB=MCJA-31-32-5X10},{MODEL=MCJA},{STYLE=31},{TUBE=32},{STROKE1=5},{STROKE2=10},{POS=0},{MG=},{PT=},{SWITCH=},{NSW=},{AM=15},{AQ=18},{C=3.0},{D=12},{E1=34.0},{E2=0},{F=10},{G=22},{H1=25.0},{H2=7.0},{K=3},{KK=M6 x 1 x 12dp.},{LH=48.5},{M=5.1},{N=9 x 7dp., ø5.1 thru, M6 x 1 x 10 dp.},{PA=9.0},{PB=0.0},{Q=M10 x 1.25},{T=14},{V=44},{V1=0},{X=4.2},{Y=7.8},{Z=1.0},{B=17},{L=6},{HA=26.0},{AQA=18.0},{QA=M10 x 1.25},{NDMX=9.728},{ANUT=10},{PPATH=assemblies/mcja_3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
S1
[mm]
S2
[mm]
AM
[mm]
AQ
[mm]
C
[mm]
D
[mm]
EE
ⁿ/ₐ
E1
[mm]
E2
[mm]
F
[mm]
G
[mm]
H
[mm]
H1
[mm]
K
[mm]
KK
ⁿ/ₐ
LH
[mm]
M
[mm]
N
ⁿ/ₐ
PA
[mm]
PB
[mm]
Q
ⁿ/ₐ
T
[mm]
V
[mm]
V1
[mm]
X
[mm]
Y
[mm]
Z
[mm]
ZA
[mm]
MCJA-31-12-5X10
MCJA
12
17.0
17.0
10
12
1.0
6
M5 x 0.8
16.3
23
5
11
17.0
17.0
3
M3 x 0.5 x 6dp.
0.0
4.3
6.5 x 4.5dp., ø4.3 thru, ...
6.5
6.0
M5 x 0.8
0
25
32
3.2
6.3
1.0
39.0
MCJA-31-16-5X10
MCJA
16
18.5
18.5
10
12
1.5
6
M5 x 0.8
19.8
28
5
11
17.5
17.5
3
M3 x 0.5 x 6dp.
0.0
4.3
6.5 x 4.5dp., ø4.3 thru, ...
7.0
6.5
M5 x 0.8
0
29
38
3.2
6.3
1.0
42.5
MCJA-31-20-5X10
MCJA
20
19.5
19.5
13
15
1.5
8
M5 x 0.8
24.0
0
6
15
20.5
20.5
3
M4 x 0.7 x 8dp.
0.0
4.3
6.5 x 4.5dp., ø4.3 thru, ...
7.5
0.0
M6 x 1
0
34
0
3.2
6.3
1.0
44.5
MCJA-31-25-5X10
MCJA
25
21.0
21.0
15
17
2.0
10
M5 x 0.8
28.0
0
8
17
23.0
23.0
3
M5 x 0.8 x 10dp.
0.0
5.1
9 x 7dp., ø5.1 thru, M6 x...
8.0
0.0
M8 x 1.25
0
40
0
4.2
7.8
1.0
48.0
MCJA-31-32-5X10
MCJA
32
24.5
24.5
15
18
3.0
12
M5 x 0.8
34.0
0
10
22
25.0
25.0
3
M6 x 1 x 12dp.
48.5
5.1
9 x 7dp., ø5.1 thru, M6 x...
9.0
0.0
M10 x 1.25
14
44
0
4.2
7.8
1.0
56.0
MCJA-31-40-5X10
MCJA
40
26.0
26.0
25
28
3.0
16
M5 x 0.8
40.0
0
14
28
35.0
35.0
3
M8 x 1.25 x 12dp.
56.5
6.9
10.5 x 8dp., ø6.9 thru, M...
10.0
0.0
M14 x 1.5
14
52
0
6.2
10.3
1.6
59.0
MCJA-31-50-5X10
MCJA
50
28.0
28.0
25
28
4.0
20
Rc 1/8
48.0
0
17
38
37.0
37.0
3
M10 x 1.5 x 15dp.
70.0
6.9
11 x 8.5dp., ø6.9 thru, M...
10.0
0.0
M18x 1.5
19
62
0
6.2
10.8
1.6
65.0
MCJA-31-63-5X10
MCJA
63
32.0
32.0
25
28
4.0
20
Rc 1/8
60.0
0
17
40
37.0
37.0
3
M10 x 1.5 x 15dp.
83.0
6.9
11 x 8.5dp., ø6.9 thru, M...
12.0
0.0
M18x 1.5
20
75
0
6.2
10.8
1.6
73.0
MCJA-31-80-5X10
MCJA
80
41.0
41.0
30
33
5.0
25
Rc 1/4
74.0
0
22
45
44.0
44.0
4
M14 x 1.5 x 20dp.
102.0
10.5
14 x 10.5dp., ø10.5 thru,...
13.0
0.0
M22 x 1.5
27
94
0
8.2
13.8
1.6
93.0
MCJA-31-100-5X10
MCJA
100
51.0
51.0
35
38
5.0
30
Rc 1/4
90.0
0
27
55
50.0
50.0
4
M18 x 1.5 x 20dp.
122.0
12.3
18.5 x 13dp., ø12.3 thru,...
17.0
0.0
M26 x 1.5
26
114
0
10.2
17.3
2.0
114.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求