SFH-S - Disc Pack Couplings, Servoflex, d1/d2= 20-115mm, 1000-8000Nm, steel
Miki Pulley Group
Couplings
Disc Pack Couplings
Servoflex Model
Powered by
CAD模型選擇
{miki_pulley/couplings/disc20pack20couplings/servoflex20model/sfh-s.prj},{NB=SFH-190S},{PREVIEW=../../../_pool_/76/c5/sfh_s.png},{FIRMA=Miki Pulley Group},{ARTNR=SFH-190S},{D=190},{D1=30},{D2=30},{RT=2000},{L=145},{MAT=steel},{WV=1},{AV=±0,5},{RPM=4700},{TS=3400000},{AS=244},{TM=43,82x10-3},{KG=10,57},{ROHS=Yes},{REACH=Yes},{HSC=8483 6020},{PDF=Open PDF},{DEFAULTSORTATTR=12637},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/SFH_S_datasheet_combi.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
D2
bore diameter d2
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
MAT
material
ⁿ/ₐ
WV
angle offset
[grad [°]]
AV
axial misalignment
[mm]
RPM
Max RPM
[mm^-1]
TS
torsional rigidity
[Nm/rad]
AS
axial stiffness
[N/mm]
TM
moment of inertia
[kg*m^2]
KG
Weight
[kg]
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
SFH-150S
Miki Pulley Group
SFH-150S
152
20
20
1000
101
steel
1
±0,4
5900
1500000
244
12,6x10-3
4,71
Yes
Yes
8483 6020
SFH-170S
Miki Pulley Group
SFH-170S
178
25
25
1300
124
steel
1
±0,5
5100
2840000
224
26,88x10-3
7,52
Yes
Yes
8483 6020
SFH-190S
Miki Pulley Group
SFH-190S
190
30
30
2000
145
steel
1
±0,5
4700
3400000
244
43,82x10-3
10,57
Yes
Yes
8483 6020
SFH-210S
Miki Pulley Group
SFH-210S
210
35
35
4000
165
steel
1
±0,55
4300
4680000
508
68,48x10-3
13,78
Yes
Yes
8483 6020
SFH-220S
Miki Pulley Group
SFH-220S
225
45
45
5000
200
steel
1
±0,6
4000
5940000
448
102,53x10-3
18,25
Yes
Yes
8483 6020
SFH-260S
Miki Pulley Group
SFH-260S
262
50
50
8000
223
steel
1
±0,7
3400
10780000
612
233,86x10-3
29,66
Yes
Yes
8483 6020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求