Modèle A1-820 - Elément tendeur SE-I en acier inoxydable
MICHAUD CHAILLY - Direct Transmission
Transmission
Eléments de tension
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/element_tension/a1_820.prj},{NB=michaud_chailly_A1-820-100350},{REF=A1-820-10},{FMAX=350},{FN=350},{FD=437},{D1=M 10},{D2=58},{D3=30},{D4=10.5},{L1=79},{TOL=+1,5/-0,5},{L2=30},{L3=10},{L4=7},{L5=8.5},{L6=35},{L7=0},{H1=115.0},{H2=100},{H3=80},{H4=25.3},{INFOS=INFOTEXTE},{NDM=10},{M1=5.800},{S=16.000},{R=4.250},{INFO1=a1_820.txt},{DD=9.050},{LL=2.200},{SS=18.000},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
FN
Fmax normal
[N]
FD
Fmax dur
[mm]
D1
Filetage
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
TOL
Tolérance L1
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
SS
[mm]
Michaud Chailly A1-820-08
A1-820-08
135
168
M 8
45
25
10.5
64
+1/-0,5
25
8
5
8.5
30
112.5
100
80
20.8
15.000
Michaud Chailly A1-820-10
A1-820-10
350
437
M 10
58
30
10.5
79
+1,5/-0,5
30
10
7
8.5
35
115.0
100
80
25.3
18.000
Michaud Chailly A1-820-12
A1-820-12
800
1040
M 12
78
50
12.5
108
+2/-0,5
40
15
8
10.5
52
155.0
130
100
34.3
27.000
Michaud Chailly A1-820-16
A1-820-16
1500
1875
M 16
100
70
20.5
140
+2/-0,5
40
15
10
12.5
70
205.0
175
140
41.5
40.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求