Modèle B7-BAWN - Bride d'arbre profilée
MICHAUD CHAILLY - Direct Transmission
Guidages
Arbres de guidage
Powered by
CAD模型選擇
{michaud_chailly_transmission/guidage/arbre_guidage/b7_bawn.prj},{NB=michaud_chailly_B7-BAWN-20},{REF=B7-BAWN-20},{D1=20},{L1=60},{L4=30},{H2=50},{E1=42 +/-0.15},{E1X=42.000},{E2=30},{L3=44.0},{L5=30},{E3=20},{H1=30},{H4=7.5},{H3=34.0},{H5=22},{H6=25.0},{D2=M 10},{D2X=10},{D3=8.4},{D4=6},{V1=M 8},{V1X=8},{SW=5},{MASSE=170},{INFOS=INFOTEXTE},{PROF=25.000},{ENTAX=44.000},{EVID=15.000},{EVID2=11.000},{LX=23.000},{D1VIS=10.000},{D2VIS=6.000},{HVIS=6.000},{DRON=10.500},{ERON=1.000},{LVIS=16.420},{BASE=24.000},{EBASE=0.800},{X=0.600},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Partnumber
ⁿ/ₐ
D1
d1H8
[mm]
L1
[mm]
L4
[mm]
H2
[mm]
E1
[mm]
E2
[mm]
L3
[mm]
L5
+/-0.01
[mm]
E3
[mm]
H1
+/-0.01
[mm]
H4
[mm]
H3
[mm]
H5
[mm]
H6
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
V1
[mm]
SW
[mm]
MASSE
[g]
Michaud Chailly B7-BAWN-1...
B7-BAWN-12
12
43
20
35
30 +/-0.15
20
34.0
21.5
13
20
5.5
26.5
13
16.5
M 6
5.3
4
M 5
3
60
Michaud Chailly B7-BAWN-1...
B7-BAWN-16
16
53
24
42
38 +/-0.15
26
40.0
26.5
16
25
7.0
29.5
18
21.0
M 8
6.6
5
M 6
4
100
Michaud Chailly B7-BAWN-2...
B7-BAWN-20
20
60
30
50
42 +/-0.15
30
44.0
30
20
30
7.5
34.0
22
25.0
M 10
8.4
6
M 8
5
170
Michaud Chailly B7-BAWN-2...
B7-BAWN-25
25
78
38
60
56 +/-0.15
40
59.5
39
25
35
8.5
41.5
26
30.0
M 12
10.5
8
M 10
6
330
Michaud Chailly B7-BAWN-3...
B7-BAWN-30
30
87
40
70
64 +/-0.15
45
63.0
43.5
26
40
9.5
46.0
26
34.0
M 12
10.5
8
M 10
6
450
Michaud Chailly B7-BAWN-4...
B7-BAWN-40
40
108
48
90
82 +/-0.15
65
76.0
54
32
50
11.0
57.5
34
44.0
M 16
13.5
10
M 12
8
850
Michaud Chailly B7-BAWN-5...
B7-BAWN-50
50
132
58
105
100 +/-0.2
70
90.0
66
36
60
11.0
62.0
43
49.0
M 20
17.5
12
M 16
10
1400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求