目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Rotary elbow male extended technopolymer RL36
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Technopolymer fittings
Rotary elbow male extended technopolymer RL36
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/technopolymer_fittings/rotary_male_rl36/rotary_male_rl36.prj},{NB=2L36021},{CODE=2L36021},{REF=RL36},{DI1=6},{F=M7},{CH=9},{P=5},{L=18.0},{L1=29.3},{E=9.9},{E1=11.3},{INFO=Catalogue},{V1=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI1
Ø Diameter
[mm]
F
[mm]
CH
[mm]
P
[mm]
L
[mm]
L1
[mm]
E
[mm]
E1
[mm]
2L36001
2L36001
RL36
4
M5
8
4
16.4
26.7
9.0
9.2
2L36020
2L36020
RL36
4
M7
8
5
16.4
27.7
9.8
9.2
2L36002
2L36002
RL36
4
1/8
12
6
16.4
25.3
14.0
9.2
2L36006
2L36006
RL36
6
M5
8
4
18.0
27.8
9.0
11.3
2L36021
2L36021
RL36
6
M7
9
5
18.0
29.3
9.9
11.3
2L36007
2L36007
RL36
6
1/8
12
6
19.0
30.9
14.0
11.3
2L36008
2L36008
RL36
6
1/4
14
8
19.0
33.2
18.0
11.3
2L36009
2L36009
RL36
8
1/8
12
6
20.2
32.1
14.0
13.8
2L36010
2L36010
RL36
8
1/4
14
8
20.2
34.4
18.0
13.8
2L36012
2L36012
RL36
10
1/4
14
8
23.3
38.0
18.0
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求