目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Distribution frame with 2 straight 1/8" outlets
Metalwork
Fittings and Accessories
Accessories
Distributors
Distribution frame with two straights outlets 1/8-1/4
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/accessories/distributors/distrib_frame_18_14/df_with_2_straight_18_outlets.prj},{NB=W0502111001},{CODE=W0502111001},{A=G 1/4},{AX=13.157},{B=G 1/8},{BX=9.728},{D=15},{E=30},{F=60},{H=4.5},{K=5.3},{L=30},{M=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
D
[mm]
E
[mm]
F
[mm]
H
[mm]
K
[mm]
L
[mm]
M
[mm]
W0502111001
W0502111001
G 1/4
G 1/8
15
30
60
4.5
5.3
30
20
W0502121002
W0502121002
G 3/8
G 1/4
18
36
72
6.0
6.5
40
20
W0502131002
W0502131002
G 1/2
G 1/4
22
36
80
6.0
6.5
40
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求