目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Mini-cylinders series ISO 6432 series TP
Metalwork
Actuators
Mini-cylinders series ISO 6432
Mini-cylinders ISO 6432 configurator series TP Ø16-25mm
Powered by
CAD模型選擇
{metalwork/actuators/micro_cyl_ser_iso_6432/mini_cyl_ser_iso_6432_ser_tp/iso_6432_tp_asmtab.prj},{NB=1103160000XP/0-0-0-0-0-0},{IDNR=},{DI=16},{TYPE=110},{EX=3},{EX1=0},{HUB=0},{HUBST=0},{MAT=X},{SE=P},{AC1=0},{AC2=0},{AC3=0},{AC4=0},{AC5=0},{S=4.000},{PPATH=iso_6432_to_asmtpl.prj},{AM=16},{BE=M16x1.5},{D=21},{D1=6},{G=4.7},{EE=M5},{OH=12},{L3=17},{L4=9.5},{L5=56},{KK=M6},{WF=22},{KW=8},{KV=24},{SW=10},{CH=5},{K=3.5},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
AM
[mm]
BE
Thread
ⁿ/ₐ
CD
CD (H9)
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
G
[mm]
EE
Thread
ⁿ/ₐ
EW
EW (d13)
[mm]
OH
[mm]
L
[mm]
LL
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
KK
Thread
ⁿ/ₐ
XC
XC (±1)
[mm]
WF
[mm]
KW
[mm]
KV
[mm]
MR
[mm]
SW
[mm]
CH
[mm]
K
[mm]
1103160000XP
1103160000XP
16
16
M16x1.5
6
21
6
4.7
M5
12
12
11
111
13
17
9.5
56
M6
82
22
8
24
16
10
5
3.5
1103200000CP
1103200000CP
20
20
M22x1.5
8
25
8
7.7
1/8"
16
16
15
129
14
17
15.5
68
M8
95
24
7
32
18
13
7
4.6
1103250000CP
1103250000CP
25
22
M22x1.5
8
30
10
7.7
1/8"
16
17
15
143
17
20
15.5
73
M10x1.25
104
28
7
32
21
17
8
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求