目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ROD NUT - MODEL S
Metalwork
Actuators
Mini-cylinders series ISO 6432
Accessories for ISO 6432
Anchors for cylinders ISO 6432
Powered by
CAD模型選擇
{metalwork/actuators/micro_cyl_ser_iso_6432/accessories/anchors/rod_nut.prj},{NB=0950120011-12},{IDNR=},{CODE=0950120011},{VER=16},{DI=12},{DIX=12,16},{F=M6},{H=4},{CH=10},{WG=1.0},{ND=6.000},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
F
ⁿ/ₐ
H
[mm]
CH
[mm]
WG
Weight
[g]
0950080011
0950080011
M4
3
7
0.6
0950120011
0950120011
M6
4
10
1.0
0950200011
0950200011
M8
5
13
3.0
0950320011
0950320011
M10x1.25
6
17
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求