目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Cylinder series ISO 15552 standard
Metalwork
Actuators
Cylinders series ISO 15552
Series STD
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/standard_conf/iso_15552_std_asmtab.prj},{NB=1200500001AP-0-0-0-0-0/(0-0)},{IDNR=},{DI=50},{TYPE=120},{EX=0},{HUB=1},{HUBST=0},{MAT=A},{SE=P},{VER=},{AC1=0},{AC2=0},{AC3=0},{AC4=0},{AC5=0},{XV=0},{XMIN=83.0},{INFO=Catalogue},{PPATH=iso_15552_std_asmtpl.prj},{PL=14},{VD=13.0},{A=10},{B=40},{B1=38},{C1=25},{CH1=17},{CH2=24},{CH3=8},{KK=M16x1.5},{D=20},{TG=46.5},{VAX=4.000},{F=32},{EE=G1/4},{RT=M8},{E=64.5},{ZM=180},{BG=17.5},{N=5.5},{P=6},{Q=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
PL
[mm]
VD
[mm]
A
[mm]
B
[mm]
B1
[mm]
WH
[mm]
C1
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
KK
Thread
ⁿ/ₐ
D
[mm]
TG
[mm]
VA
[mm]
F
[mm]
EE
Thread
ⁿ/ₐ
RT
Thread
ⁿ/ₐ
E
[mm]
L
[mm]
L0
[mm]
L1
[mm]
ZM
[mm]
BG
[mm]
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
1200320001AP
1200320001AP
32
10
6.5
10
30
28
26
16
10
17
6
M10x1.25
12
32.5
4
22
G1/8
M6
46.0
120.0
94.0
0
146
14.5
4.5
6
4
0
1200400001AP
1200400001AP
40
12
8.0
10
35
33
30
20
13
19
6
M12x1.25
16
38.0
4
24
G1/4
M6
54.0
135.0
105.0
0
165
14.5
4.5
6
4
0
1200500001AP
1200500001AP
50
14
13.0
10
40
38
37
25
17
24
8
M16x1.5
20
46.5
4
32
G1/4
M8
64.5
143.0
106.0
0
180
17.5
5.5
6
6
0
1200630001AP
1200630001AP
63
16
14.0
10
45
40
37
25
17
24
8
M16x1.5
20
56.5
4
32
G3/8
M8
75.5
158.0
121.0
0
195
17.5
5.5
6
6
0
1200800001AP
1200800001AP
80
18
12.0
12
45
43
46
33
22
30
10
M20x1.5
25
72.0
4
40
G3/8
M10
94.0
174.0
128.0
0
220
21.5
5.5
10
7
0
1201000001AP
1201000001AP
100
20
14.0
12
55
49
51
38
22
30
10
M20x1.5
25
89.0
4
40
G1/2
M10
111.0
189.0
138.0
0
240
21.5
5.5
10
7
0
1201250001AP
1201250001AP
125
25
20.0
10
60
54
65
45
27
41
12
M27x2
32
110.0
6
54
G1/2
M12
135.0
225.0
160.0
0
290
25.5
6.5
12
8
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求