目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FLANGE FOR OPPOSITE CYLINDERS
Metalwork
Actuators
Compact cylinder series CMPC TWO-FLAT
Accessories for compact cylinders series CMPC TWO-FLAT
Joints, flanges, articulated joints, forks
Powered by
CAD模型選擇
{metalwork/actuators/comp_cyl_ser_cmpc_2_flat/accessories/joints/oc_flange_asmtab.prj},{NB=0950633060-63-1},{IDNR=},{DC=UNITOP},{CODE=0950633060},{DI=63},{DIX=63},{M=14.5},{WG=274},{A=79.200},{B=62.000},{B2=13.000},{C=8.000},{D=81.200},{H1=6.950},{H2=5.350},{L1=3.550},{L2=1.250},{L3=20.000},{PL=24.000},{R1=9.600},{VER=1.000},{D1=11.000},{D2=17.000},{T1=7.000},{L4=63.000},{T2=8.500},{ND=10.000},{K=6.400},{L=30.000},{S=16.000},{R=0.400},{PPATH=../../parts/oc_flange/oc_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
M
[mm]
WG
Weight
[g]
0950323060
0950323060
14.5
88
0950403060
0950403060
14.5
106
0950503060
0950503060
14.5
172
0950633060
0950633060
14.5
274
0950803060
0950803060
16.5
470
0950403061
0950403061
14.5
106
0950503061
0950503061
14.5
158
0950633061
0950633061
14.5
258
0950803061
0950803061
16.5
452
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求