MTT - Reducer output shaft of the permissible radial force and shaftand force
Melucci
Precision planetary reducer
Powered by
CAD模型選擇
{melucci/riduttori/ept_asmtab.prj},{NB=MTT0904314-SINGLE},{SER=MTT},{SIZE=90},{STAGE=SINGLE},{RATIO=4},{FLANGE=-},{INSHAFT=≤Φ14},{NSPEED=3000},{MSPEED=6000},{MRL=3300},{MAL=1700},{INSF=14},{PPATH=ept_asmtpl.prj},{STAGEX='SINGLE','SINGLE','DOUBLE','DOUBLE'},{INSHAFTCODE=14},{SIZESHAFT=90≤Φ14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
SER
Series
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
INSHAFT
Albero di ingresso
ⁿ/ₐ
NTOR
Nominal output torque
[Nm]
WEIGHT
Weight
[KG]
NSPEED
Nominal input speed
[rpm]
M
Moment of inertia
[kgcm²]
ETOR
Emergency stop torque
[Nm]
PAL
Permitted axial load
[N]
PRL
Permitted radial load
[N]
MSPEED
Maximum input speed
[rpm]
MRL
Maximum radial load
[N]
MAL
Maximum axial load
[N]
MTOR
Maximum output torque
[Nm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
MTT0644308-SINGLE
MTT0644308-
MTT
64
≤Φ8
27
1.4
3000
0.130
100
360
370
6000
1500
750
50
79.0
59.5
52
15.5
32
MTT0644314-SINGLE
MTT0644314-
MTT
64
≤Φ14
27
1.4
3000
0.210
100
360
370
6000
1500
750
50
82.0
62.5
65
16.5
35
MTT0644319-SINGLE
MTT0644319-
MTT
64
≤Φ19
27
1.4
3000
0.400
100
360
370
6000
1500
750
50
97.0
77.5
80
25.0
50
MTT09016308-DOUBLE
MTT09016308-
MTT
90
≤Φ8
75
4.0
3000
0.160
125
1100
1200
6000
3300
1700
125
117.0
87.0
52
15.5
32
MTT0904314-SINGLE
MTT0904314-
MTT
90
≤Φ14
75
3.6
3000
0.770
125
620
720
6000
3300
1700
125
100.0
70.0
65
16.5
35
MTT0904319-SINGLE
MTT0904319-
MTT
90
≤Φ19
75
3.6
3000
1.200
125
620
720
6000
3300
1700
125
110.0
80.0
65
25.0
50
MTT0904328-SINGLE
MTT0904328-
MTT
90
≤Φ28
75
3.6
3000
2.900
125
620
720
6000
3300
1700
125
127.0
97.0
80
35.0
67
MTT11016314-DOUBLE
MTT11016314-
MTT
110
≤Φ14
180
8.6
3000
1.000
330
4800
7100
6000
12000
8800
330
159.5
130.5
65
16.5
35
MTT1104319-SINGLE
MTT1104319-
MTT
110
≤Φ19
120
7.8
3000
3.100
330
3200
4700
6000
12000
8800
330
147.0
118.0
80
25.0
50
MTT1104328-SINGLE
MTT1104328-
MTT
110
≤Φ28
120
7.8
3000
5.100
330
3200
4700
6000
12000
8800
330
159.0
130.0
130
35.0
67
MTT1104338-SINGLE
MTT1104338-
MTT
110
≤Φ38
120
7.8
3000
13.000
330
3200
4700
6000
12000
8800
330
180.0
151.0
180
45.0
82
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type PCE - planetary gearbox
ATEK Antriebstechnik
17.12.2021
MTE - Standard type planetary gearbox
Melucci
24.03.2023
HT - Hollow Reducer
SATA
10.05.2023
WTN450 - WTN Series
Wanshsin Seikou
26.02.2024
GD - Precision helical-tooth planetary reducer
NKE FA&ROBOT
15.06.2022
GPD064
GIGAGER
26.02.2024
TEP Series - RIGHT ANGLE PLANETARY GEARBOXES
Tramec
06.03.2024
DAF - Planetary reducer DAF series
AKD
09.12.2023
M4GB4-T8* - Reduced wiring (serial transmission)
CKD
12.07.2023
NRVPL - Worm gear reducer with torque limiter
Motovario
15.03.2023
MTB - Precision planetary gearbox
Melucci
24.03.2023
GH Horizontal high-speed reduced frame gear reducer - Medium Gear Motor Ser...
Wanshsin Seikou
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求