MAC-S - Shock absorbers(Non-Adjustable)
MEDAN
Other auxiliary equipments
Shock absorber
MAC-Shock absorbers(Self-compensated)
Powered by
CAD模型選擇
{medan/other_auxilary_equipment/shock_absorbers/mac/mac_s.prj},{NB=MAC-1210-S-M12x1.0},{MODEL=MAC-1210-S},{IT=},{TD=M12x1.0},{ST=10},{TD1=12.0},{A=71.3},{B=52.5},{C=10.3},{D=3.0},{E=8.6},{F=44.0},{G=3.0},{H=14.0},{I=4.0},{J=0.0},{WT=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MODEL
Model
ⁿ/ₐ
TD
Thread
ⁿ/ₐ
ST
Stroke
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
WT
Weight (g)
ⁿ/ₐ
MAC-0806-S-M8x1.0
MAC-0806-S
M8x1.0
6
55.2
40.6
6.6
2.9
8.6
33.6
2.0
11.0
3.0
0.0
17
MAC-1007-S-M10x1.0
MAC-1007-S
M10x1.0
7
62.6
47.0
8.6
3.0
8.6
39.0
3.0
12.7
3.0
0.0
28
MAC-1210-S-M12x1.0
MAC-1210-S
M12x1.0
10
71.3
52.5
10.3
3.0
8.6
44.0
3.0
14.0
4.0
0.0
32
MAC-1412-S-M14x1.5
MAC-1412-S
M14x1.5
12
90.2
67.0
12.0
4.0
11.2
58.0
4.0
19.0
5.0
12.1
70
MAC-2015-S-M20x1.5
MAC-2015-S
M20x1.5
15
103.3
73.0
17.8
6.0
15.3
62.0
4.0
26.0
7.0
18.0
160
MAC-2525-S-M25x1.5
MAC-2525-S
M25x1.5
25
136.0
92.0
22.0
8.0
19.0
82.0
0.0
32.0
9.0
23.0
295
MAC-2725-S-M27x1.5
MAC-2725-S
M27x1.5
25
143.0
99.0
22.0
8.0
19.0
86.0
5.0
32.0
6.0
25.0
375
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求