目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
TLM - TLPM - International standard high height compact punches-retainers - For PPB/PPEB/PPS/PPES/PP*/PPE*/PNPZ round punches
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Die and die bushes punch retainers
Powered by
CAD模型選擇
{mdl/punches_dies/retainers/tlm_tlpm.prj},{NB=mdl_TLM.320},{REF=TLM.320},{VER=1},{MAT=Punch-retainer : 43/48 HRc / Baching plate : 43/48 HRc},{D=32},{C=38.5},{A=69.7},{B=63},{R=22.0},{S=12.0},{G=19.84},{K=23.82},{Y=7.0},{U=40.640},{X=22.0},{V=6},{L=14},{T=20.5},{M=13},{Z=M8},{AA=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
VER
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Ø D
[mm]
C
[mm]
A
[mm]
B
[mm]
R
[mm]
S
[mm]
G
[mm]
K
[mm]
Y
[mm]
U
[mm]
X
[mm]
V
[mm]
L
[mm]
T
[mm]
M
[mm]
Z
ⁿ/ₐ
AA
[°]
MDL - TLM.080
TLM.080
1
Punch-retainer : 43/48 HR...
8
12.0
44.3
41
9.5
5.0
11.12
19.05
7.5
26.925
9.0
6
9
14.5
9
M8
30
MDL - TLM.100
TLM.100
1
Punch-retainer : 43/48 HR...
10
14.5
44.3
41
9.5
5.0
11.12
19.05
7.5
26.925
9.0
6
9
14.5
9
M8
30
MDL - TLM.130
TLM.130
1
Punch-retainer : 43/48 HR...
13
18.5
50.4
47
12.5
7.5
14.27
19.05
6.5
29.970
12.0
6
9
14.5
9
M8
28
MDL - TLM.160
TLM.160
1
Punch-retainer : 43/48 HR...
16
20.5
53.5
50
14.0
8.5
15.87
19.05
6.0
31.750
13.5
6
9
14.5
9
M8
28
MDL - TLM.200
TLM.200
1
Punch-retainer : 43/48 HR...
20
25.5
60.1
55
17.4
10.0
17.47
19.05
5.0
33.530
16.5
6
11
18.5
11
M8
28
MDL - TLM.250
TLM.250
1
Punch-retainer : 43/48 HR...
25
30.5
69.7
63
22.0
12.0
19.84
23.82
7.0
40.640
22.0
6
14
20.5
13
M8
28
MDL - TLM.320
TLM.320
1
Punch-retainer : 43/48 HR...
32
38.5
69.7
63
22.0
12.0
19.84
23.82
7.0
40.640
22.0
6
14
20.5
13
M8
28
MDL - TLPM.080
TLPM.080
2
Punch-retainer : 43/48 HR...
8
10.0
44.3
41
9.5
5.0
11.12
19.05
7.5
26.925
9.0
6
9
14.5
9
M8
30
MDL - TLPM.100
TLPM.100
2
Punch-retainer : 43/48 HR...
10
12.3
44.3
41
9.5
5.0
11.12
19.05
7.5
26.925
9.0
6
9
14.5
9
M8
30
MDL - TLPM.130
TLPM.130
2
Punch-retainer : 43/48 HR...
13
15.8
50.4
47
12.5
7.5
14.27
19.05
6.5
29.970
12.0
6
9
14.5
9
M8
28
MDL - TLPM.160
TLPM.160
2
Punch-retainer : 43/48 HR...
16
18.3
53.5
50
14.0
8.5
15.87
19.05
6.0
31.750
13.5
6
9
14.5
9
M8
28
MDL - TLPM.200
TLPM.200
2
Punch-retainer : 43/48 HR...
20
22.8
60.1
55
17.4
10.0
17.47
19.05
5.0
33.530
16.5
6
11
18.5
11
M8
28
MDL - TLPM.250
TLPM.250
2
Punch-retainer : 43/48 HR...
25
27.8
69.7
63
22.0
12.0
19.84
23.82
7.0
40.640
22.0
6
14
20.5
13
M8
28
MDL - TLPM.320
TLPM.320
2
Punch-retainer : 43/48 HR...
32
35.3
69.7
63
22.0
12.0
19.84
23.82
7.0
40.640
22.0
6
14
20.5
13
M8
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求