目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
TFS - Conical head precision punches - Round punches
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Punches
Powered by
CAD模型選擇
{mdl/punches_dies/punches/tfs.prj},{NB=mdl_TFS.080.071A 4x7_0},{MAT=A},{D1=8},{D2=10.0},{K=1.0},{P=4.0},{L1=71},{P1=[4:7.9]},{FS=},{T=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
Ø d1
[mm]
D2
Ø d2
[mm]
K
[mm]
MDL - TFS.020.071A 1x7
TFS.020.071A 1x7
2
3.0
0.5
MDL - TFS.030.071A 1.5x7
TFS.030.071A 1.5x7
3
4.5
0.5
MDL - TFS.040.071A 2x7
TFS.040.071A 2x7
4
5.5
0.5
MDL - TFS.050.071A 2.5x7
TFS.050.071A 2.5x7
5
6.5
0.5
MDL - TFS.060.071A 3x7
TFS.060.071A 3x7
6
8.0
0.5
MDL - TFS.070.071A 3.5x7
TFS.070.071A 3.5x7
7
9.0
1.0
MDL - TFS.080.071A 4x7
TFS.080.071A 4x7
8
10.0
1.0
MDL - TFS.090.071A 4.5x7
TFS.090.071A 4.5x7
9
11.0
1.0
MDL - TFS.100.071A 5x7
TFS.100.071A 5x7
10
12.0
1.0
MDL - TFS.110.071A 6x7
TFS.110.071A 6x7
11
13.0
1.0
MDL - TFS.120.071A 7x7
TFS.120.071A 7x7
12
14.0
1.0
MDL - TFS.130.071A 8x7
TFS.130.071A 8x7
13
15.0
1.0
MDL - TFS.140.071A 9x7
TFS.140.071A 9x7
14
16.0
1.5
MDL - TFS.150.071A 10x7
TFS.150.071A 10x7
15
17.0
1.5
MDL - TFS.160.071A 11x7
TFS.160.071A 11x7
16
18.0
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求