目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
B20 - Demountable bronze-plated guide bushing
AMDL - Atelier Mécanique de La Lauch
Guiding Components - MDL standard
Powered by
CAD模型選擇
{mdl/guiding_elements_mdl/b20.prj},{NB=mdl_europe_B20.019.016_1},{REF=B20.019.016},{MAT=Case-hardened and tempered to 60 - 64 HRC},{TYP=SHORT SHOULDER},{PRA=4},{OPT=1},{D1=19},{F=16},{L=34},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
H
h
[mm]
NOCLAMPS
No. of clamps
ⁿ/ₐ
CLAMPS
Clamps
ⁿ/ₐ
SCREW
Screw
ⁿ/ₐ
F
[mm]
L
[mm]
M
[mm]
N
[mm]
Q1R
Q1/R
[mm]
Q2
[mm]
T
[mm]
MDL Europe - B20.019.016
B20.019.016
Case-hardened and tempere...
SHORT
19
28
29
32.5
18.0
3.3
2
B01.005.000
M5x12
16
34
19.5
25.5
-
-
10.5
MDL Europe - B20.019.032
B20.019.032
Case-hardened and tempere...
NORMAL
19
28
29
32.5
18.0
3.3
2
B01.005.000
M5x12
32
50
19.5
25.5
-
-
10.5
MDL Europe - B20.020.016
B20.020.016
Case-hardened and tempere...
SHORT
20
28
29
32.5
18.0
3.3
2
B01.005.000
M5x12
16
34
19.5
25.5
-
-
10.5
MDL Europe - B20.020.032
B20.020.032
Case-hardened and tempere...
NORMAL
20
28
29
32.5
18.0
3.3
2
B01.005.000
M5x12
32
50
19.5
25.5
-
-
10.5
MDL Europe - B20.024.020
B20.024.020
Case-hardened and tempere...
SHORT
24
38
42
47.0
22.0
5.0
3
B01.006.000
M6x16
20
42
27.5
35.0
24.4/23.5
34.3
14.7
MDL Europe - B20.024.050
B20.024.050
Case-hardened and tempere...
NORMAL
24
38
42
47.0
22.0
5.0
3
B01.006.000
M6x16
50
72
27.5
35.0
24.4/23.5
34.3
14.7
MDL Europe - B20.024.075
B20.024.075
Case-hardened and tempere...
LONG
24
38
42
47.0
22.0
5.0
3
B01.006.000
M6x16
75
97
27.5
35.0
24.4/23.5
34.3
14.7
MDL Europe - B20.025.020
B20.025.020
Case-hardened and tempere...
SHORT
25
38
42
47.0
22.0
5.0
3
B01.006.000
M6x16
20
42
27.5
35.0
24.4/23.5
34.3
14.7
MDL Europe - B20.025.050
B20.025.050
Case-hardened and tempere...
NORMAL
25
38
42
47.0
22.0
5.0
3
B01.006.000
M6x16
50
72
27.5
35.0
24.4/23.5
34.3
14.7
MDL Europe - B20.025.075
B20.025.075
Case-hardened and tempere...
LONG
25
38
42
47.0
22.0
5.0
3
B01.006.000
M6x16
75
97
27.5
35.0
24.4/23.5
34.3
14.7
MDL Europe - B20.030.020
B20.030.020
Case-hardened and tempere...
SHORT
30
45
49
54.0
25.0
5.0
3
B01.006.000
M6x16
20
45
31.0
38.2
26/27
37.1
14.7
MDL Europe - B20.030.050
B20.030.050
Case-hardened and tempere...
NORMAL
30
45
49
54.0
25.0
5.0
3
B01.006.000
M6x16
50
75
31.0
38.2
26/27
37.1
14.7
MDL Europe - B20.030.075
B20.030.075
Case-hardened and tempere...
LONG
30
45
49
54.0
25.0
5.0
3
B01.006.000
M6x16
75
100
31.0
38.2
26/27
37.1
14.7
MDL Europe - B20.030.100
B20.030.100
Case-hardened and tempere...
EXTRA-LONG
30
45
49
54.0
25.0
5.0
3
B01.006.000
M6x16
100
125
31.0
38.2
26/27
37.1
14.7
MDL Europe - B20.032.020
B20.032.020
Case-hardened and tempere...
SHORT
32
45
49
54.0
25.0
5.0
3
B01.006.000
M6x16
20
45
31.0
38.2
26/27
37.1
14.7
MDL Europe - B20.032.050
B20.032.050
Case-hardened and tempere...
NORMAL
32
45
49
54.0
25.0
5.0
3
B01.006.000
M6x16
50
75
31.0
38.2
26/27
37.1
14.7
MDL Europe - B20.032.075
B20.032.075
Case-hardened and tempere...
LONG
32
45
49
54.0
25.0
5.0
3
B01.006.000
M6x16
75
100
31.0
38.2
26/27
37.1
14.7
MDL Europe - B20.032.100
B20.032.100
Case-hardened and tempere...
EXTRA-LONG
32
45
49
54.0
25.0
5.0
3
B01.006.000
M6x16
100
125
31.0
38.2
26/27
37.1
14.7
MDL Europe - B20.038.020
B20.038.020
Case-hardened and tempere...
SHORT
38
54
58
63.0
30.0
5.0
4
B01.008.000
M8x20
20
50
37.0
46.3
30/31.5
44.1
17.5
MDL Europe - B20.038.050
B20.038.050
Case-hardened and tempere...
NORMAL
38
54
58
63.0
30.0
5.0
4
B01.008.000
M8x20
50
80
37.0
46.3
30/31.5
44.1
17.5
MDL Europe - B20.038.075
B20.038.075
Case-hardened and tempere...
LONG
38
54
58
63.0
30.0
5.0
4
B01.008.000
M8x20
75
105
37.0
46.3
30/31.5
44.1
17.5
MDL Europe - B20.038.100
B20.038.100
Case-hardened and tempere...
EXTRA-LONG
38
54
58
63.0
30.0
5.0
4
B01.008.000
M8x20
100
130
37.0
46.3
30/31.5
44.1
17.5
MDL Europe - B20.040.020
B20.040.020
Case-hardened and tempere...
SHORT
40
54
58
63.0
30.0
5.0
4
B01.008.000
M8x20
20
50
37.0
46.3
30/31.5
44.1
17.5
MDL Europe - B20.040.050
B20.040.050
Case-hardened and tempere...
NORMAL
40
54
58
63.0
30.0
5.0
4
B01.008.000
M8x20
50
80
37.0
46.3
30/31.5
44.1
17.5
MDL Europe - B20.040.075
B20.040.075
Case-hardened and tempere...
LONG
40
54
58
63.0
30.0
5.0
4
B01.008.000
M8x20
75
105
37.0
46.3
30/31.5
44.1
17.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求