目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
GB - Guide bushing - Type GB
AMDL - Atelier Mécanique de La Lauch
Guiding Elements MDL Porter Besson - AFNOR / CNOMO standard
For Ball Bearings Guide
Powered by
CAD模型選擇
{mdl/guiding_elements_afnor_cnomo/ball_bearing_guide/gb.prj},{NB=mdl_porter_besson_GB.012.032},{REF=GB.012.032},{D1=12},{E2=32}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
ø D1
[mm]
E2
[mm]
LB
Lb
[mm]
D2
ø D2
[mm]
MDL Porter Besson - GB.01...
GB.012.032
12
32
30
22
MDL Porter Besson - GB.01...
GB.012.040
12
40
38
22
MDL Porter Besson - GB.01...
GB.012.050
12
50
48
22
MDL Porter Besson - GB.01...
GB.016.032
16
32
30
28
MDL Porter Besson - GB.01...
GB.016.040
16
40
38
28
MDL Porter Besson - GB.01...
GB.016.050
16
50
48
28
MDL Porter Besson - GB.02...
GB.020.032
20
32
30
32
MDL Porter Besson - GB.02...
GB.020.040
20
40
38
32
MDL Porter Besson - GB.02...
GB.020.050
20
50
48
32
MDL Porter Besson - GB.02...
GB.020.063
20
63
61
32
MDL Porter Besson - GB.02...
GB.020.080
20
80
78
32
MDL Porter Besson - GB.02...
GB.025.040
25
40
38
40
MDL Porter Besson - GB.02...
GB.025.050
25
50
48
40
MDL Porter Besson - GB.02...
GB.025.063
25
63
61
40
MDL Porter Besson - GB.02...
GB.025.080
25
80
78
40
MDL Porter Besson - GB.03...
GB.032.050
32
50
48
50
MDL Porter Besson - GB.03...
GB.032.063
32
63
61
50
MDL Porter Besson - GB.03...
GB.032.080
32
80
78
50
MDL Porter Besson - GB.03...
GB.032.100
32
100
98
50
MDL Porter Besson - GB.04...
GB.040.063
40
63
61
63
MDL Porter Besson - GB.04...
GB.040.080
40
80
78
63
MDL Porter Besson - GB.04...
GB.040.100
40
100
98
63
MDL Porter Besson - GB.04...
GB.040.125
40
125
123
63
MDL Porter Besson - GB.05...
GB.050.080
50
80
78
80
MDL Porter Besson - GB.05...
GB.050.100
50
100
98
80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求