目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
CMF - Threaded middle pillar
AMDL - Atelier Mécanique de La Lauch
Guiding Elements MDL Porter Besson - AFNOR / CNOMO standard
For Ball Bearings Guide
Powered by
CAD模型選擇
{mdl/guiding_elements_afnor_cnomo/ball_bearing_guide/cmf.prj},{NB=mdl_porter_besson_CMF.016.135},{REF=CMF.016.135},{D1=16},{L=135},{F=65},{E=13},{D2=28},{D3=32},{D=M5},{DD=5},{H=3},{H2=9},{NUT=B04.016.000},{M=27x100},{H3=3},{D4=40},{M1=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
L
[mm]
F
[mm]
E
[mm]
D2
[mm]
D3
[mm]
D
d
ⁿ/ₐ
H
h
[mm]
H2
h2
[mm]
NUT
Nut
ⁿ/ₐ
M
ⁿ/ₐ
H3
[mm]
D4
[mm]
MDL Porter Besson - CMF.0...
CMF.016.135
16
135
65
13
28
32
M5
3
9
B04.016.000
27x100
3
40
MDL Porter Besson - CMF.0...
CMF.020.135
20
135
65
13
32
36
M6
3
9
B04.020.000
30x100
4
44
MDL Porter Besson - CMF.0...
CMF.020.200
20
200
90
17
32
36
M6
3
9
B04.020.000
30x100
4
44
MDL Porter Besson - CMF.0...
CMF.025.165
25
165
74
22
40
45
M8
4
11
B04.025.000
39x100
4
55
MDL Porter Besson - CMF.0...
CMF.025.215
25
215
110
22
40
45
M8
4
11
B04.025.000
39x100
4
55
MDL Porter Besson - CMF.0...
CMF.025.220
25
220
110
27
40
45
M8
4
11
B04.025.000
39x100
4
55
MDL Porter Besson - CMF.0...
CMF.032.220
32
220
110
27
50
56
M8
4
11
B04.032.000
48x100
5
65
MDL Porter Besson - CMF.0...
CMF.032.240
32
240
112
35
50
56
M8
4
11
B04.032.000
48x100
5
65
MDL Porter Besson - CMF.0...
CMF.040.220
40
220
110
27
63
70
M8
4
11
B04.040.000
60x100
6
81
MDL Porter Besson - CMF.0...
CMF.040.240
40
240
112
35
63
70
M8
4
11
B04.040.000
60x100
6
81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HB - Guide bushing - Type HB
AMDL - Atelier Mécanique de La Lauch
06.10.2021
GB - Guide bushing - Type GB
AMDL - Atelier Mécanique de La Lauch
06.10.2021
B42 - Stripper plate - demountable ball bearing bushing
AMDL - Atelier Mécanique de La Lauch
06.10.2021
DB41 - Bushing with steel ball bearings
AMDL - Atelier Mécanique de La Lauch
06.10.2021
EB - Guide pillar - Bushing type EB
AMDL - Atelier Mécanique de La Lauch
06.10.2021
PA - Ball bearing cage
AMDL - Atelier Mécanique de La Lauch
06.10.2021
202.17. - Guide pillar with cage retainer
FIBRO
21.07.2023
RID - Demountable guide pillars - Lower clamping
AMDL - Atelier Mécanique de La Lauch
06.10.2021
RI - Guide pillars - Lower clamping
AMDL - Atelier Mécanique de La Lauch
06.10.2021
RM - Guide pillars - Medium clamping
AMDL - Atelier Mécanique de La Lauch
06.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求