Ball studs DIN 71803 form C with threaded stud and spanner surface
MBO Oßwald
Angle joints / Ball sockets / Ball studs / Axial joints
Powered by
CAD模型選擇
{mbo_osswald/winkelgelenke202f20kugelpfannen202f20kugelzapfen202f20axialgelenke/kugelzapfen20din207180320form20c20mit20gewindezapfen20und20schluesselflaeche.prj},{NB=16 03 4003 1916/013},{PREVIEW=../_pool_/e7/ea/kugelzapfen-form-c_700x700px.png},{REF=16 03 4003 1916/013},{IDENT=Kugelzapfen DIN 71803 Form C mit Gewindezapfen und Schlüsselfläche C 19 M16FG Stahl galv. verzinkt weiß},{SIZE=C 19 M16FG},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1=19},{D2=M16 x 1,5 FG},{THREAD=Feingewinde rechts},{L2PM03=28},{L3PM03=20},{SW=16},{WEIGHT=0,079},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/kugelzapfen-aehnlich-din-71803-form-c-mit-gewindezapfen-und-schluesselflaeche-c-19-m16fg1-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=1527}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
L2PM03
l2 ±0,3
[mm]
L3PM03
l3 ±0,3
[mm]
SW
sw
[mm]
WEIGHT
Mass per piece
[kg]
10 03 4003 0006/003
10 03 4003 0006/003
Ball stud DIN 71803 form ...
C 6 M4¹
Steel
bright
6
M4 x 0,7
Regular thread right
8,5
8,5
5
0,002
10 03 4003 0006/013
10 03 4003 0006/013
Ball stud DIN 71803 form ...
C 6 M4¹
Steel
electr. galvanised white
6
M4 x 0,7
Regular thread right
8,5
8,5
5
0,002
11 03 4003 0006/003
11 03 4003 0006/003
Ball stud DIN 71803 form ...
C 6 M4LH¹
Steel
bright
6
M4 x 0,7 LH
Regular thread left
8,5
8,5
5
0,002
11 03 4003 0006/013
11 03 4003 0006/013
Ball stud DIN 71803 form ...
C 6 M4LH¹
Steel
electr. galvanised white
6
M4 x 0,7 LH
Regular thread left
8,5
8,5
5
0,002
10 03 4003 0008/003
10 03 4003 0008/003
Ball stud DIN 71803 form ...
C 8 M5
Steel
bright
8
M5 x 0,8
Regular thread right
10,2
9
7
0,005
10 03 4003 0008/013
10 03 4003 0008/013
Ball stud DIN 71803 form ...
C 8 M5
Steel
electr. galvanised white
8
M5 x 0,8
Regular thread right
10,2
9
7
0,005
11 03 4003 0008/003
11 03 4003 0008/003
Ball stud DIN 71803 form ...
C 8 M5LH
Steel
bright
8
M5 x 0,8 LH
Regular thread left
10,2
9
7
0,005
11 03 4003 0008/013
11 03 4003 0008/013
Ball stud DIN 71803 form ...
C 8 M5LH
Steel
electr. galvanised white
8
M5 x 0,8 LH
Regular thread left
10,2
9
7
0,005
10 03 4003 0010/003
10 03 4003 0010/003
Ball stud DIN 71803 form ...
C 10 M6
Steel
bright
10
M6 x 1
Regular thread right
12,5
11
8
0,008
10 03 4003 0010/013
10 03 4003 0010/013
Ball stud DIN 71803 form ...
C 10 M6
Steel
electr. galvanised white
10
M6 x 1
Regular thread right
12,5
11
8
0,008
11 03 4003 0010/003
11 03 4003 0010/003
Ball stud DIN 71803 form ...
C 10 M6LH
Steel
bright
10
M6 x 1 LH
Regular thread left
12,5
11
8
0,008
11 03 4003 0010/013
11 03 4003 0010/013
Ball stud DIN 71803 form ...
C 10 M6LH
Steel
electr. galvanised white
10
M6 x 1 LH
Regular thread left
12,5
11
8
0,008
10 03 4003 0013/003
10 03 4003 0013/003
Ball stud DIN 71803 form ...
C 13 M8
Steel
bright
13
M8 x 1,25
Regular thread right
16,5
13
11
0,018
10 03 4003 0013/013
10 03 4003 0013/013
Ball stud DIN 71803 form ...
C 13 M8
Steel
electr. galvanised white
13
M8 x 1,25
Regular thread right
16,5
13
11
0,018
11 03 4003 0013/003
11 03 4003 0013/003
Ball stud DIN 71803 form ...
C 13 M8LH
Steel
bright
13
M8 x 1,25 LH
Regular thread left
16,5
13
11
0,018
11 03 4003 0013/013
11 03 4003 0013/013
Ball stud DIN 71803 form ...
C 13 M8LH
Steel
electr. galvanised white
13
M8 x 1,25 LH
Regular thread left
16,5
13
11
0,018
10 03 4003 0016/003
10 03 4003 0016/003
Ball stud DIN 71803 form ...
C 16 M10
Steel
bright
16
M10 x 1,5
Regular thread right
20
16
13
0,034
10 03 4003 0016/013
10 03 4003 0016/013
Ball stud DIN 71803 form ...
C 16 M10
Steel
electr. galvanised white
16
M10 x 1,5
Regular thread right
20
16
13
0,034
11 03 4003 0016/003
11 03 4003 0016/003
Ball stud DIN 71803 form ...
C 16 M10LH
Steel
bright
16
M10 x 1,5 LH
Regular thread left
20
16
13
0,034
11 03 4003 0016/013
11 03 4003 0016/013
Ball stud DIN 71803 form ...
C 16 M10LH
Steel
electr. galvanised white
16
M10 x 1,5 LH
Regular thread left
20
16
13
0,034
10 03 4003 1612/003
10 03 4003 1612/003
Ball stud DIN 71803 form ...
C 16 M12¹
Steel
bright
16
M12 x 1,75
Regular thread right
20
16
13
0,038
10 03 4003 1612/013
10 03 4003 1612/013
Ball stud DIN 71803 form ...
C 16 M12¹
Steel
electr. galvanised white
16
M12 x 1,75
Regular thread right
20
16
13
0,038
11 03 4003 1612/003
11 03 4003 1612/003
Ball stud DIN 71803 form ...
C 16 M12LH¹
Steel
bright
16
M12 x 1,75 LH
Regular thread left
20
16
13
0,038
11 03 4003 1612/013
11 03 4003 1612/013
Ball stud DIN 71803 form ...
C 16 M12LH¹
Steel
electr. galvanised white
16
M12 x 1,75 LH
Regular thread left
20
16
13
0,038
10 03 4003 0019/003
10 03 4003 0019/003
Ball stud DIN 71803 form ...
C 19 M14¹
Steel
bright
19
M14 x 2
Regular thread right
28
20
16
0,07
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求