Ball sockets DIN 71805 form B
MBO Oßwald
Angle joints / Ball sockets / Ball studs / Axial joints
Powered by
CAD模型選擇
{mbo_osswald/winkelgelenke202f20kugelpfannen202f20kugelzapfen202f20axialgelenke/kugelpfannen20din207180520form20b.prj},{NB=16 03 0000 2019/013},{PREVIEW=../_pool_/95/b3/kugelpfanne_700x700px.png},{REF=16 03 0000 2019/013},{IDENT=Kugelpfanne DIN 71805 Form B B 19 M16FG Stahl galv. verzinkt weiß},{SIZE=B 19 M16FG¹},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1=19},{D2=M16 x 1,5 FG},{THREAD=Feingewinde rechts},{D3=22},{APM03=45},{EMIN=21,5},{WEIGHT=0,125},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/kugelpfanne-aehnlich-din-71805-form-b-b-19-m16fg1-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=1391}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
D3
d3
[mm]
APM03
a ±0,3
[mm]
EMIN
e min.
[mm]
WEIGHT
Mass per piece
[kg]
10 03 0000 0006/003
10 03 0000 0006/003
Ball socket DIN 71805 for...
A 6 M4¹
Steel
bright
6
M4 x 0,7
Regular thread right
7
22
10,2
0,008
10 03 0000 0006/013
10 03 0000 0006/013
Ball socket DIN 71805 for...
A 6 M4¹
Steel
electr. galvanised white
6
M4 x 0,7
Regular thread right
7
22
10,2
0,008
11 03 0000 0006/003
11 03 0000 0006/003
Ball socket DIN 71805 for...
A 6 M4LH¹
Steel
bright
6
M4 x 0,7 LH
Regular thread left
7
22
10,2
0,008
11 03 0000 0006/013
11 03 0000 0006/013
Ball socket DIN 71805 for...
A 6 M4LH¹
Steel
electr. galvanised white
6
M4 x 0,7 LH
Regular thread left
7
22
10,2
0,008
10 03 0000 1008/003
10 03 0000 1008/003
Ball socket DIN 71805 for...
B 8 M5
Steel
bright
8
M5 x 0,8
Regular thread right
8
22
10,2
0,009
10 03 0000 1008/013
10 03 0000 1008/013
Ball socket DIN 71805 for...
B 8 M5
Steel
electr. galvanised white
8
M5 x 0,8
Regular thread right
8
22
10,2
0,009
11 03 0000 1008/003
11 03 0000 1008/003
Ball socket DIN 71805 for...
B 8 M5LH
Steel
bright
8
M5 x 0,8 LH
Regular thread left
8
22
10,2
0,009
11 03 0000 1008/013
11 03 0000 1008/013
Ball socket DIN 71805 for...
B 8 M5LH
Steel
electr. galvanised white
8
M5 x 0,8 LH
Regular thread left
8
22
10,2
0,009
10 03 0000 1010/003
10 03 0000 1010/003
Ball socket DIN 71805 for...
B 10 M6
Steel
bright
10
M6 x 1
Regular thread right
10
25
11,5
0,015
10 03 0000 1010/013
10 03 0000 1010/013
Ball socket DIN 71805 for...
B 10 M6
Steel
electr. galvanised white
10
M6 x 1
Regular thread right
10
25
11,5
0,015
11 03 0000 1010/003
11 03 0000 1010/003
Ball socket DIN 71805 for...
B 10 M6LH
Steel
bright
10
M6 x 1 LH
Regular thread left
10
25
11,5
0,015
11 03 0000 1010/013
11 03 0000 1010/013
Ball socket DIN 71805 for...
B 10 M6LH
Steel
electr. galvanised white
10
M6 x 1 LH
Regular thread left
10
25
11,5
0,015
10 03 0000 1013/003
10 03 0000 1013/003
Ball socket DIN 71805 for...
B 13 M8
Steel
bright
13
M8 x 1,25
Regular thread right
13
30
14
0,029
10 03 0000 1013/013
10 03 0000 1013/013
Ball socket DIN 71805 for...
B 13 M8
Steel
electr. galvanised white
13
M8 x 1,25
Regular thread right
13
30
14
0,029
11 03 0000 1013/003
11 03 0000 1013/003
Ball socket DIN 71805 for...
B 13 M8LH
Steel
bright
13
M8 x 1,25 LH
Regular thread left
13
30
14
0,029
11 03 0000 1013/013
11 03 0000 1013/013
Ball socket DIN 71805 for...
B 13 M8LH
Steel
electr. galvanised white
13
M8 x 1,25 LH
Regular thread left
13
30
14
0,029
10 03 0000 1016/003
10 03 0000 1016/003
Ball socket DIN 71805 for...
B 16 M10
Steel
bright
16
M10 x 1,5
Regular thread right
16
35
15,5
0,057
10 03 0000 1016/013
10 03 0000 1016/013
Ball socket DIN 71805 for...
B 16 M10
Steel
electr. galvanised white
16
M10 x 1,5
Regular thread right
16
35
15,5
0,057
11 03 0000 1016/003
11 03 0000 1016/003
Ball socket DIN 71805 for...
B 16 M10LH
Steel
bright
16
M10 x 1,5 LH
Regular thread left
16
35
15,5
0,057
11 03 0000 1016/013
11 03 0000 1016/013
Ball socket DIN 71805 for...
B 16 M10LH
Steel
electr. galvanised white
16
M10 x 1,5 LH
Regular thread left
16
35
15,5
0,057
10 03 0000 2016/003
10 03 0000 2016/003
Ball socket DIN 71805 for...
B 16 M12¹
Steel
bright
16
M12 x 1,75
Regular thread right
16
35
15,5
0,049
10 03 0000 2016/013
10 03 0000 2016/013
Ball socket DIN 71805 for...
B 16 M12¹
Steel
electr. galvanised white
16
M12 x 1,75
Regular thread right
16
35
15,5
0,049
11 03 0000 2016/003
11 03 0000 2016/003
Ball socket DIN 71805 for...
B 16 M12LH¹
Steel
bright
16
M12 x 1,75 LH
Regular thread left
16
35
15,5
0,049
11 03 0000 2016/013
11 03 0000 2016/013
Ball socket DIN 71805 for...
B 16 M12LH¹
Steel
electr. galvanised white
16
M12 x 1,75 LH
Regular thread left
16
35
15,5
0,049
10 03 0000 1019/003
10 03 0000 1019/003
Ball socket DIN 71805 for...
B 19 M14¹
Steel
bright
19
M14 x 2
Regular thread right
22
45
21,5
0,125
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求