Mating pieces for clevises
MBO Oßwald
Clevises / Clevis joints
Powered by
CAD模型選擇
{mbo_osswald/gabelkoepfe202f20gabelgelenke/gabelkopfgegenstuecke.prj},{NB=16 23 0014 0021/013},{PREVIEW=../_pool_/fa/11/gabelkopfgegenstueck_700x700px.png},{REF=16 23 0014 0021/013},{IDENT=Gabelkopfgegenstück 14x21FG M14 x 1,5 Stahl galv. verzinkt weiß},{SIZE=14x21 M14FG},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1H9=14},{GPM05=21},{A1=27},{A2=27},{B2=14},{D2=M14 x 1,5 FG},{THREAD=Feingewinde rechts},{F=1},{L1=72},{L2=56},{L3=25},{L4=35},{WEIGHT=0,245},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/gabelkopfgegenstueck-14x21-m14fg-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=591}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1H9
d1 H9
[mm]
GPM05
g ±0,5
[mm]
A1
a1 h11
[mm]
A2
a2
[mm]
B2
b2
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
F
f ±0,2
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
l4
[mm]
WEIGHT
Mass per piece
[kg]
10 23 0004 0006/003
10 23 0004 0006/003
Mating piece for clevises...
4x6 M4
Steel
bright
4
6
8
8
4
M4 x 0,7
Regular thread right
0,5
21
16
6
10
0,006
10 23 0004 0006/013
10 23 0004 0006/013
Mating piece for clevises...
4x6 M4
Steel
electr. galvanised white
4
6
8
8
4
M4 x 0,7
Regular thread right
0,5
21
16
6
10
0,006
11 23 0004 0006/003
11 23 0004 0006/003
Mating piece for clevises...
4x6 M4LH
Steel
bright
4
6
8
8
4
M4 x 0,7 LH
Regular thread left
0,5
21
16
6
10
0,006
11 23 0004 0006/013
11 23 0004 0006/013
Mating piece for clevises...
4x6 M4LH
Steel
electr. galvanised white
4
6
8
8
4
M4 x 0,7 LH
Regular thread left
0,5
21
16
6
10
0,006
10 23 0005 0075/003
10 23 0005 0075/003
Mating piece for clevises...
5x7,5 M5
Steel
bright
5
7,5
10
10
5
M5 x 0,8
Regular thread right
0,5
26
20
8
12,5
0,012
10 23 0005 0075/013
10 23 0005 0075/013
Mating piece for clevises...
5x7,5 M5
Steel
electr. galvanised white
5
7,5
10
10
5
M5 x 0,8
Regular thread right
0,5
26
20
8
12,5
0,012
11 23 0005 0075/003
11 23 0005 0075/003
Mating piece for clevises...
5x7,5 M5LH
Steel
bright
5
7,5
10
10
5
M5 x 0,8 LH
Regular thread left
0,5
26
20
8
12,5
0,012
11 23 0005 0075/013
11 23 0005 0075/013
Mating piece for clevises...
5x7,5 M5LH
Steel
electr. galvanised white
5
7,5
10
10
5
M5 x 0,8 LH
Regular thread left
0,5
26
20
8
12,5
0,012
10 23 0006 0009/003
10 23 0006 0009/003
Mating piece for clevises...
6x9 M6
Steel
bright
6
9
12
12
6
M6 x 1
Regular thread right
0,5
31
24
11
15
0,021
10 23 0006 0009/013
10 23 0006 0009/013
Mating piece for clevises...
6x9 M6
Steel
electr. galvanised white
6
9
12
12
6
M6 x 1
Regular thread right
0,5
31
24
11
15
0,021
11 23 0006 0009/003
11 23 0006 0009/003
Mating piece for clevises...
6x9 M6LH
Steel
bright
6
9
12
12
6
M6 x 1 LH
Regular thread left
0,5
31
24
11
15
0,021
11 23 0006 0009/013
11 23 0006 0009/013
Mating piece for clevises...
6x9 M6LH
Steel
electr. galvanised white
6
9
12
12
6
M6 x 1 LH
Regular thread left
0,5
31
24
11
15
0,021
10 23 0008 0012/003
10 23 0008 0012/003
Mating piece for clevises...
8x12 M8
Steel
bright
8
12
16
16
8
M8 x 1,25
Regular thread right
0,5
42
32
14
20
0,051
10 23 0008 0012/013
10 23 0008 0012/013
Mating piece for clevises...
8x12 M8
Steel
electr. galvanised white
8
12
16
16
8
M8 x 1,25
Regular thread right
0,5
42
32
14
20
0,051
11 23 0008 0012/003
11 23 0008 0012/003
Mating piece for clevises...
8x12 M8LH
Steel
bright
8
12
16
16
8
M8 x 1,25 LH
Regular thread left
0,5
42
32
14
20
0,051
11 23 0008 0012/013
11 23 0008 0012/013
Mating piece for clevises...
8x12 M8LH
Steel
electr. galvanised white
8
12
16
16
8
M8 x 1,25 LH
Regular thread left
0,5
42
32
14
20
0,051
12 23 0008 0012/003
12 23 0008 0012/003
Mating piece for clevises...
8x12 M8FG
Steel
bright
8
12
16
16
8
M8 x 1 FG
Fine-pitch thread right
0,5
42
32
14
20
0,051
12 23 0008 0012/013
12 23 0008 0012/013
Mating piece for clevises...
8x12 M8FG
Steel
electr. galvanised white
8
12
16
16
8
M8 x 1 FG
Fine-pitch thread right
0,5
42
32
14
20
0,051
10 23 0010 0015/003
10 23 0010 0015/003
Mating piece for clevises...
10x15 M10
Steel
bright
10
15
20
20
10
M10 x 1,5
Regular thread right
0,5
52
40
18
25
0,098
10 23 0010 0015/013
10 23 0010 0015/013
Mating piece for clevises...
10x15 M10
Steel
electr. galvanised white
10
15
20
20
10
M10 x 1,5
Regular thread right
0,5
52
40
18
25
0,098
11 23 0010 0015/003
11 23 0010 0015/003
Mating piece for clevises...
10x15 M10LH
Steel
bright
10
15
20
20
10
M10 x 1,5 LH
Regular thread left
0,5
52
40
18
25
0,098
11 23 0010 0015/013
11 23 0010 0015/013
Mating piece for clevises...
10x15 M10LH
Steel
electr. galvanised white
10
15
20
20
10
M10 x 1,5 LH
Regular thread left
0,5
52
40
18
25
0,098
14 23 0010 0015/003
14 23 0010 0015/003
Mating piece for clevises...
10x15 M10FG
Steel
bright
10
15
20
20
10
M10 x 1,25 FG
Fine-pitch thread right
0,5
52
40
18
25
0,098
14 23 0010 0015/013
14 23 0010 0015/013
Mating piece for clevises...
10x15 M10FG
Steel
electr. galvanised white
10
15
20
20
10
M10 x 1,25 FG
Fine-pitch thread right
0,5
52
40
18
25
0,098
10 23 0012 0018/003
10 23 0012 0018/003
Mating piece for clevises...
12x18 M12
Steel
bright
12
18
24
24
12
M12 x 1,75
Regular thread right
0,5
62
48
22
30
0,168
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求