目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
DIN 6912 - Hexagon socket head cap screw, 8.8 VZ
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Bolts
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/schrauben/din_6912.prj},{NB=D6912620},{ARTIKELNR=D6912620},{Z=0.000},{BZ1=M 6 x 20},{L=20.000},{D=6.000},{DK=4.773},{LS=2.500},{LG=5.500},{DK1=10.000},{DH=3.000},{K=4.000},{R=0.250},{V=0.500},{S=5.000},{T1=2.500},{T2=5.000},{F=0.680},{DA=6.800},{DW=9.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTIKELNR
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
NENN
Indication
ⁿ/ₐ
L
Length
ⁿ/ₐ
D
[mm]
LS
[mm]
LG
[mm]
DK1
Head diameter
[mm]
K
Head height
[mm]
S
Across-flats-dimension
[mm]
D691258
D691258
M 5 x 8
M5x8
8.000
5.000
0.750
1.400
8.500
4.100
4.000
D6912510
D6912510
M 5 x 10
M5x10
10.000
5.000
0.750
1.400
8.500
4.100
4.000
D6912512
D6912512
M 5 x 12
M5x12
12.000
5.000
0.750
1.400
8.500
4.100
4.000
D6912520
D6912520
M 5 x 20
M5x20
20.000
5.000
0.750
1.400
8.500
4.100
4.000
D6912616
D6912616
M 6 x 16
M6x16
16.000
6.000
2.500
5.500
10.000
4.000
5.000
D6912620
D6912620
M 6 x 20
M6x20
20.000
6.000
2.500
5.500
10.000
4.000
5.000
D6912816
D6912816
M 8 x 16
M8x16
16.000
8.000
3.200
7.000
13.000
5.000
6.000
D6912820
D6912820
M 8 x 20
M8x20
20.000
8.000
3.200
7.000
13.000
5.000
6.000
D6912825
D6912825
M 8 x 25
M8x25
25.000
8.000
3.200
7.000
13.000
5.000
6.000
D6912830
D6912830
M 8 x 30
M8x30
30.000
8.000
3.200
7.000
13.000
5.000
6.000
D69121025
D69121025
M 10 x 25
M10x25
25.000
10.000
3.500
8.000
16.000
6.500
8.000
D69121230
D69121230
M 12 x 30
M12x30
30.000
12.000
4.200
9.500
18.000
7.500
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求