目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
WZ4025F - Ball cage in brass
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_elementi_guida/wz4025f.prj},{NB=WZ4025F 32 x 56},{D=32},{K=40},{D1=4},{T=4.80},{E=39 e},{S=1.75},{L=56},{N=160},{MAT=Brass},{INFO=Info},{ANG=2.0},{SX=1.85}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
K
[mm]
D1
d
[mm]
T
t
[mm]
E
ⁿ/ₐ
S
s
[mm]
L
[mm]
N
N° balls
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SX
[mm]
WZ4025F 12 x 40
12
16
2
2.10
14 e
1.10
40
108
Brass
1.30
WZ4025F 12 x 56
12
16
2
2.10
14 e
1.10
56
156
Brass
1.30
WZ4025F 16 x 45
16
22
3
2.30
21 e
1.20
45
126
Brass
1.30
WZ4025F 16 x 56
16
22
3
2.30
21 e
1.20
56
154
Brass
1.30
WZ4025F 18 x 45
18
24
3
2.90
23 e
1.20
45
144
Brass
1.30
WZ4025F 18 x 56
18
24
3
2.90
23 e
1.20
56
176
Brass
1.30
WZ4025F 18 x 71
18
24
3
2.90
23 e
1.20
71
224
Brass
1.30
WZ4025F 18 x 80
18
24
3
2.90
23 e
1.20
80
272
Brass
1.30
WZ4025F 19 x 45
19
25
3
2.90
24 e
1.20
45
144
Brass
1.30
WZ4025F 19 x 56
19
25
3
2.90
24 e
1.20
56
176
Brass
1.30
WZ4025F 19 x 71
19
25
3
2.90
24 e
1.20
71
224
Brass
1.30
WZ4025F 19 x 80
19
25
3
2.90
24 e
1.20
80
272
Brass
1.30
WZ4025F 24 x 45
24
30
3
3.60
29 e
1.50
45
171
Brass
1.60
WZ4025F 24 x 71
24
30
3
3.60
29 e
1.50
71
285
Brass
1.60
WZ4025F 24 x 90
24
30
3
3.60
29 e
1.50
90
361
Brass
1.60
WZ4025F 25 x 45
25
31
3
3.60
30 e
1.50
45
171
Brass
1.60
WZ4025F 25 x 71
25
31
3
3.60
30 e
1.50
71
285
Brass
1.60
WZ4025F 25 x 90
25
31
3
3.60
30 e
1.50
90
361
Brass
1.60
WZ4025F 30 x 56
30
38
4
4.80
37 e
1.75
56
160
Brass
1.85
WZ4025F 30 x 75
30
38
4
4.80
37 e
1.75
75
228
Brass
1.85
WZ4025F 30 x 95
30
38
4
4.80
37 e
1.75
95
300
Brass
1.85
WZ4025F 30 x 105
30
38
4
4.80
37 e
1.75
105
340
Brass
1.85
WZ4025F 32 x 56
32
40
4
4.80
39 e
1.75
56
160
Brass
1.85
WZ4025F 32 x 75
32
40
4
4.80
39 e
1.75
75
228
Brass
1.85
WZ4025F 32 x 95
32
40
4
4.80
39 e
1.75
95
300
Brass
1.85
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求