目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
BO-08 - Bouchon fileté laiton
LYPSIS
E3-Regulation
Powered by
CAD模型選擇
{lypsis/e3-regulation/bo_08.prj},{NB=lypsis_bo08_0157654},{CODE=0157654},{D=M18x1,5},{D1=24},{L=17.30},{L1=12},{L2=5.30},{L3=1.0},{SW=8},{D2=18.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
c-Lypsis
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
D2
[mm]
lypsis_bo08_0157650
0157650
M10x1,0
14
12.30
8
4.30
1.0
5
10.00
lypsis_bo08_0157651
0157651
M12x1,5
17
17.30
12
5.30
1.0
6
12.00
lypsis_bo08_0157652
0157652
M14x1,5
19
17.30
12
5.30
1.0
6
14.00
lypsis_bo08_0157653
0157653
M16x1,5
22
17.30
12
5.30
1.0
8
16.00
lypsis_bo08_0157654
0157654
M18x1,5
24
17.30
12
5.30
1.0
8
18.00
lypsis_bo08_0157655
0157655
M22x1,5
27
19.30
14
5.30
1.0
10
22.00
lypsis_bo08_0157656
0157656
G1/8"
14
12.30
8
4.30
1.0
5
9.73
lypsis_bo08_0157657
0157657
G1/4"
19
17.30
12
5.30
1.0
6
13.16
lypsis_bo08_0157658
0157658
G3/8"
22
17.30
12
5.30
1.0
8
16.66
lypsis_bo08_0157659
0157659
G1/2"
27
19.30
14
5.30
1.0
10
20.96
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求