目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
BR-02 - Butée à rouleau
LYPSIS
A6-Demouling
Powered by
CAD模型選擇
{lypsis/a6-demoulage/br_02.prj},{NB=NB=lypsis_br_02_0156038},{CODE=0156038},{MODELE=13},{L=3.80},{L1=13.60},{L2=8.90},{H=6.60},{H1=3.20},{H2=4.45},{H3=1.50},{H4=2.40},{H5=7.60},{H6=2.50},{D=19.10},{D1=14.30},{D2=4.00},{D3=4.80},{RA=3},{RB=3.00},{CX=8.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
ⁿ/ₐ
MODELE
ⁿ/ₐ
L
Centro parafuso até centro corpo
ⁿ/ₐ
L1
Dim caixa
ⁿ/ₐ
L2
Dim caixa
ⁿ/ₐ
H
altura corpo
[mm]
H1
altura corpo sup
[mm]
H2
parafuso
[mm]
H3
altura diam gr. parafuso
[mm]
H4
altura redondo sup
[mm]
H5
altura cavidade
[mm]
H6
altura cabeça parafuso
[mm]
D
diam. exterior
ⁿ/ₐ
D1
diam. interno
[mm]
D2
diam. parfuso
ⁿ/ₐ
D3
diam. gr. parafuso
ⁿ/ₐ
RA
raio parte sup
[mm]
RB
raio caixa
[mm]
CX
caixa parafuso
[mm]
NB=lypsis_br_02_0156037
0156037
04
3.95
13.00
5.10
0.60
2.50
1.65
0.90
0.50
1.80
1.65
15.90
10.90
3.00
3.10
2
2.55
5.1
NB=lypsis_br_02_0156038
0156038
13
3.80
13.60
8.90
6.60
3.20
4.45
1.50
2.40
7.60
2.50
19.10
14.30
4.00
4.80
3
3.00
8.9
NB=lypsis_br_02_0156040
0156040
34
5.20
20.52
15.30
13.80
5.65
10.39
2.15
1.80
11.60
2.54
28.20
21.08
6.00
8.42
4
6.73
8.9
NB=lypsis_br_02_0156039
0156039
36
3.80
13.60
8.90
9.20
5.30
5.85
3.35
2.40
9.60
2.50
22.30
15.20
4.00
4.80
3
3.00
8.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求