目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
RA-01 RA Réglable - Rampe pour système d'ouverture [Lame]
LYPSIS
A5-Opening
ra_01
Powered by
CAD模型選擇
{lypsis/a5-ouverture/ra_01/ra_01ra_reglable.prj},{NB=lypsis_ra_02ra_lisse_ 0160478},{CODE=0160478},{L=140},{D=8.5},{E=22},{G=6},{H=19.5},{H1=6},{H2=5.6},{H3=1},{E1=11},{E2=10},{E3=14.0},{L1=15},{L2=7},{L3=19.7},{L5=4.5},{L6=109.6},{L7=83.5},{ANG=18.43},{R=2.80},{L4=15.60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
ⁿ/ₐ
L
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
E3
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
R
[mm]
L4
ⁿ/ₐ
lypsis_ra_02ra_lisse_ 016...
0160478
140
8.5
22
6
19.5
14.0
4.5
109.6
83.5
2.80
15.60
lypsis_ra_02ra_lisse_ 016...
0160836
204
8.5
22
6
19.5
14.2
4.3
177.5
152.5
2.75
15.60
lypsis_ra_02ra_lisse_ 015...
0159908
254
8.5
22
6
19.5
14.0
4.5
221.0
194.5
2.75
15.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求