目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 646 - Low - Flat fan nozzles
Lechler
Flat fan nozzles
Low-Flat fan nozzles
646
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/niederdruckduesen/646/646.prj},{NB=LECHLER_6466045E},{IDNR=},{WINKEL=60},{TYPE=646604},{MAT=PVDF},{A=2.20},{AI=0.087},{E=1.50},{EI=0.059},{V1=1.58},{V1I=0.49},{V2=2.23},{V2I=0.69},{V3=3.15},{V3I=0.98},{V4=3.86},{V4I=1.2},{V5=4.98},{V5I=1.4},{V6=5.89},{V6I=1.5},{V7=7.04},{B1=265},{B1I=9},{B2=505},{B2I=22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
[mm]
MAT
Material No.
[mm]
A
Equivalent hole diameter
[mm]
AI
Equivalent hole diameter
[英寸]
E
Narrowest free cross section
[mm]
EI
Narrowest free cross section
[英寸]
V1
Volume flow at P=0.5 bar
[l/min]
V1I
Volume flow at P=10 psi
[GPM]
V2
Volume flow at P=1.0 bar
[l/min]
V2I
Volume flow at P=20 psi
[GPM]
V3
Volume flow at P=2.0 bar
[l/min]
V3I
Volume flow at P=40 psi
[GPM]
V4
Volume flow at P=3.0 bar
[l/min]
V4I
Volume flow at P=60 psi
[GPM]
V5
Volume flow at P=5.0 bar
[l/min]
V5I
Volume flow at P=80 psi
[GPM]
V6
Volume flow at P=7.0 bar
[l/min]
V6I
Volume flow at P=100 psi
[GPM]
V7
Volume flow at P=10.0 bar
[l/min]
B1
Spray width at H = 250 mm and P=2 bar
[mm]
B1I
Spray width at H = 10" and P=30 psi
[英寸]
B2
Spray width at H = 500 mm and P=2 bar
[mm]
B2I
Spray width at H = 24" and P=30 psi
[英寸]
LECHLER_6463015E
20
646301
PVDF
0.70
0.028
0.60
0.024
0.16
0.05
0.23
0.07
0.32
0.1
0.39
0.12
0.51
0.14
0.60
0.16
0.72
75
3
150
6
LECHLER_6463615E
20
646361
PVDF
1.00
0.039
0.31
0.032
0.31
0.1
0.44
0.14
0.63
0.2
0.77
0.24
1.00
0.28
1.18
0.31
1.40
80
3
150
6
LECHLER_6464415E
20
646441
PVDF
1.35
0.053
0.62
0.043
0.62
0.19
0.88
0.27
1.25
0.39
1.53
0.48
1.98
0.55
2.34
0.61
2.80
80
3
155
6
LECHLER_6464815E
20
646481
PVDF
1.50
0.059
0.80
0.047
0.80
0.25
1.13
0.35
1.60
0.5
1.96
0.61
2.53
0.7
2.99
0.78
3.58
80
3
155
6
LECHLER_6463025E
30
646302
PVDF
0.70
0.028
0.60
0.02
0.16
0.05
0.23
0.07
0.32
0.1
0.39
0.12
0.51
0.14
0.60
0.16
0.72
85
4
140
11
LECHLER_6463625E
30
646362
PVDF
1.00
0.039
0.31
0.028
0.31
0.1
0.44
0.14
0.63
0.2
0.77
0.24
1.00
0.28
1.18
0.31
1.40
95
4
160
11
LECHLER_6464425E
30
646442
PVDF
1.35
-
0.62
-
0.62
-
0.88
-
1.25
-
1.53
-
1.98
-
1.87
-
2.80
105
-
190
-
LECHLER_6464825E
30
646482
PVDF
1.50
0.059
0.80
0.043
0.80
0.25
1.13
0.35
1.60
0.5
1.96
0.61
2.53
0.7
2.99
0.78
3.58
120
4
225
11
LECHLER_6465625E
30
646562
PVDF
2.00
0.079
1.50
0.059
1.25
0.39
1.77
0.55
2.50
0.78
3.06
0.95
3.95
1.1
4.68
1.2
5.59
135
4
240
11
LECHLER_6463045E
60
646304
PVDF
0.70
0.028
0.40
0.016
0.16
0.05
0.23
0.07
0.32
0.1
0.39
0.12
0.51
0.14
0.60
0.16
0.72
245
9
490
22
LECHLER_6463345E
60
646334
PVDF
9.00
0.035
0.50
0.02
0.22
0.07
0.32
0.1
0.45
0.14
0.55
0.17
0.71
0.2
0.84
0.22
1.01
250
9
495
22
LECHLER_6463645E
60
646364
PVDF
1.00
0.039
0.60
0.024
0.31
0.1
0.44
0.14
0.63
0.2
0.77
0.24
1.00
0.28
1.18
0.31
1.40
255
9
500
22
LECHLER_6464045E
60
646404
PVDF
1.20
0.047
0.80
0.032
0.50
0.16
0.71
0.22
1.00
0.31
1.23
0.38
1.58
0.44
1.87
0.49
2.24
260
9
510
22
LECHLER_6464445E
60
646444
PVDF
1.35
0.053
0.90
0.035
0.62
0.19
0.88
0.27
1.25
0.39
1.53
0.48
1.98
0.55
2.34
0.61
2.80
260
9
510
22
LECHLER_6464845E
60
646484
PVDF
1.50
0.059
1.00
0.039
0.80
0.25
1.13
0.35
1.60
0.5
1.96
0.61
2.53
0.7
2.99
0.78
3.58
270
9
525
22
LECHLER_6465145E
60
646514
PVDF
1.65
0.065
1.10
0.043
0.95
0.29
1.34
0.42
1.90
0.59
2.33
0.72
3.00
0.83
3.56
0.93
4.25
260
9
510
22
LECHLER_6465645E
60
646564
PVDF
2.00
0.079
1.30
0.051
1.25
0.39
1.77
0.55
2.50
0.78
3.06
0.95
3.95
1.1
4.68
1.2
5.59
260
9
505
22
LECHLER_6466045E
60
646604
PVDF
2.20
0.087
1.50
0.059
1.58
0.49
2.23
0.69
3.15
0.98
3.86
1.2
4.98
1.4
5.89
1.5
7.04
265
9
505
22
LECHLER_6463065E
90
646306
PVDF
0.70
0.028
0.40
0.016
0.16
0.05
0.23
0.07
0.32
0.1
0.39
0.12
0.51
0.14
0.60
0.16
0.72
425
17
840
40
LECHLER_6463365E
90
646336
PVDF
9.00
0.035
0.50
0.02
0.22
0.07
0.32
0.1
0.45
0.14
0.55
0.17
0.71
0.2
0.84
0.22
1.01
425
17
840
40
LECHLER_6463665E
90
646366
PVDF
1.00
0.039
0.60
0.02
0.31
0.1
0.44
0.14
0.63
0.2
0.77
0.24
1.00
0.28
1.18
0.31
1.40
425
17
840
40
LECHLER_6464065E
90
646406
PVDF
1.20
0.047
0.80
0.028
0.50
0.16
0.71
0.22
1.00
0.31
1.23
0.38
1.58
0.44
1.87
0.49
2.24
425
17
835
40
LECHLER_6464465E
90
646446
PVDF
1.35
0.053
0.90
0.032
0.62
0.19
0.88
0.27
1.25
0.39
1.53
0.48
1.98
0.55
2.34
0.61
2.80
425
17
835
40
LECHLER_6464865E
90
646486
PVDF
1.50
0.059
1.00
0.032
0.80
0.25
1.13
0.35
1.60
0.5
1.96
0.61
2.53
0.7
2.99
0.78
3.58
425
17
835
40
LECHLER_6465165E
90
646516
PVDF
1.65
0.065
1.10
0.035
0.95
0.29
1.34
0.42
1.90
0.59
2.33
0.72
3.00
0.83
3.56
0.93
4.25
425
17
830
40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求