目錄: LEANTECHNIK
Created: 17.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LEANTECHNIK
500 440 - 5.1 Sliding sleeves
LEANTECHNIK
Accessories lean SL gear
Sliding sleeve
Powered by
CAD模型選擇
{leantechnik/zubehoer_lean_sl_getriebe/schiebehuelse/500_440_51_schiebehuelse.prj},{NB=500 440_5.1 Schiebehuelse},{IDNR=500 440_5.1 Schiebehülse},{CNSORDERNO=500 440},{BEZ=5.1 Schiebehuelse},{INFO=Info PDF},{A=45h7},{B=70},{PW=PG 20},{CNSMASSEXACT=0.72},{INFOPAGE=schiebehuelse},{CNSORDERNOHELP=500 440}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Part number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
A
Diameter
[mm]
B
Length
[mm]
PW
Profile shaft
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
500 440_5.1 Schiebehuelse
500 440
5.1 Sliding sleeves
45h7
70
PG 20
0.72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求