目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® CUBE - Frame
LAPP
SKINTOP® Cable glands
SKINTOP® Cable bushing system
Cable bushing systems
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabeldurchfuehrungssysteme/skintop_kabeldurchfuehrungssysteme/frame.prj},{NB=SKINTOP CUBE Art. Nr. 52220000(46)},{IDNR=},{ATN=52220000},{TYP=SKINTOP® CUBE FRAME 16},{A=120},{B=67},{C=46},{D=23},{E=40},{F=80},{G=32},{H=103},{I=31.4},{J=72},{WG=88.7},{INFO=Infotext},{V=1},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ATN
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
WG
Weight
[g]
SKINTOP® CUBE Art. N...
52220000
SKINTOP® CUBE FRAME 16
120
67
23
32
103
31.4
72
88.7
SKINTOP® CUBE Art. N...
52220001
SKINTOP® CUBE FRAME 24
145
67
23
32
130
31.4
92
104.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求