目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® FCE-LFH
LAPP
SILVYN® Protective Cable Conduit systems
Liquid-tight conduits (metal + jacket)
Use in railway applications
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzschlauch_systeme_fluessigkeitsdicht/einsatz_in_schienenfahrzeugen/silvyn_fce_lfh.prj},{NB=SILVYN FCE LFH Art. Nr. 61814719},{IDNR=},{EAN=4044777573943},{ATN=61814719},{ARTB=SILVYN FCE-LFH 20/17,0X21,5 BK 25M},{NW=20},{ID=17.0},{AD=21.5},{A=25},{SB=55},{DB=80},{WG=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Product number
ⁿ/ₐ
ARTB
Product description
ⁿ/ₐ
NW
Size
ⁿ/ₐ
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
A
Length
[m]
SB
Bending radius static
[mm]
DB
Biegeradius
[mm]
WG
Weight
[g/m]
SILVYN FCE LFH Art. N...
4044777573929
61814717
SILVYN FCE-LFH 12/10,0X14...
12
10.0
14.0
25
37
50
180
SILVYN FCE LFH Art. N...
4044777573936
61814718
SILVYN FCE-LFH 16/13,0X17...
16
13.0
17.0
25
45
60
230
SILVYN FCE LFH Art. N...
4044777573943
61814719
SILVYN FCE-LFH 20/17,0X21...
20
17.0
21.5
25
55
80
300
SILVYN FCE LFH Art. N...
4044777573950
61814720
SILVYN FCE-LFH 25/21,2X26...
25
21.2
26.0
25
70
100
390
SILVYN FCE LFH Art. N...
4044777573967
61814721
SILVYN FCE-LFH 32/28,1X34...
32
28.1
34.0
25
95
125
520
SILVYN FCE LFH Art. N...
4044777573974
61814722
SILVYN FCE-LFH 40/37,7X45...
40
37.7
45.0
10
115
160
750
SILVYN FCE LFH Art. N...
4044777573981
61814723
SILVYN FCE-LFH 50/48,4X56...
50
48.4
56.0
10
135
190
1100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求