TRISERT® - Steel - Threaded inserts for light metals and plastics with a small head diameter
KVT Fastening
Tappex® Threaded inserts
TRISERT®
Powered by
CAD模型選擇
{kvt/tappex_gewindeeinsaetze/trisert/gewinaetze_sthl.prj},{NB=KVT 6270 M5},{BZC=6270 M5},{L=10.00},{D1=7.50},{D2=7.50},{T=0.40},{DK=6.90-7.20},{DM=7.15-7.35},{W=2.70},{DD1=12.60},{T1=11.00},{NDM=5.000},{DDIN=6.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BZC
Order designation
ⁿ/ₐ
L
±0.125
[mm]
D1
nom.
[mm]
D2
nom.
[mm]
T
±0.1
[mm]
DK
Plastics
[mm]
DM
Metals
[mm]
W
min.
[mm]
DD1
min.
[mm]
T1
min.
[mm]
KVT 6238 M3
6238 M3
5.25
4.73
4.70
0.38
4.10-4.40
4.35-4.55
1.65
7.70
5.80
KVT 6270 M3
6270 M3
6.25
4.73
4.70
0.38
4.10-4.40
4.35-4.55
1.65
7.70
6.90
KVT 6238 M4
6238 M4
7.10
6.31
6.30
0.38
5.80-6.10
5.95-6.15
2.30
10.70
7.90
KVT 6270 M4
6270 M4
8.40
6.31
6.30
0.38
5.80-6.10
5.95-6.15
2.30
10.70
9.30
KVT 6238 M5
6238 M5
8.40
7.50
7.50
0.40
6.90-7.20
7.15-7.35
2.70
12.60
9.30
KVT 6270 M5
6270 M5
10.00
7.50
7.50
0.40
6.90-7.20
7.15-7.35
2.70
12.60
11.00
KVT 6238 M6
6238 M6
9.80
8.69
8.60
0.45
8.00-8.40
8.35-8.55
3.15
14.70
10.80
KVT 6270 M6
6270 M6
12.00
8.69
8.60
0.45
8.00-8.40
8.35-8.55
3.15
14.70
13.20
KVT 6238 M8
6238 M8
12.40
11.06
11.10
0.50
10.10-10.60
10.55-10.85
4.00
18.60
13.70
KVT 6270 M8
6270 M8
14.00
11.06
11.10
0.50
10.10-10.60
10.55-10.85
4.00
18.60
15.40
KVT 6239 M10
6239 M10
12.00
13.95
14.10
0.75
13.00-13.50
13.45-13.65
5.10
23.70
13.20
KVT 6238 M10
6238 M10
16.00
13.95
14.00
0.75
13.00-13.50
13.45-13.65
5.10
23.70
13.20
KVT 6270 M10
6270 M10
18.00
13.95
1.00
0.75
13.00-13.50
13.45-13.65
5.10
23.70
13.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求