FOAMSERT® - Threaded inserts, both used Type 040
KVT Fastening
Tappex® Threaded inserts
FOAMSERT®
Powered by
CAD模型選擇
{kvt/tappex_gewindeeinsaetze/foamsert/gewinaetze_bd_ei_t40.prj},{NB=KVT 040M3.5},{BZC=040M3.5},{D=M3.5},{L=8.50},{D1=6.30},{P=2.12},{DD=5.00-5.75},{W=4.33},{DD1=14.4},{T=9.4},{NDM=3.500},{DDIN=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BZC
Order designation
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
±0.125
[mm]
D1
nom.
[mm]
P
nom.
[mm]
DD
min.
[mm]
W
min.
[mm]
DD1
min.
[mm]
T
[mm]
KVT 040M2.5
040M2.5
M2.5
8.00
5.50
1.81
4.25-5.00
3.75
12.5
8.8
KVT 040M3
040M3
M3
8.00
5.50
1.81
4.25-5.00
3.75
12.5
8.8
KVT 040M3.5
040M3.5
M3.5
8.50
6.30
2.12
5.00-5.75
4.33
14.4
9.4
KVT 040M4
040M4
M4
9.00
7.10
2.31
5.70-6.50
4.90
16.3
9.9
KVT 040M5
040M5
M5
10.00
8.70
2.54
7.20-8.10
6.10
20.3
11.0
KVT 040M6
040M6
M6
12.00
10.00
2.82
8.40-9.30
7.00
23.3
13.2
KVT 040M8
040M8
M8
16.00
12.00
3.63
10.40-11.30
8.50
28.3
17.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求